CP21xx Customization Utility v1.2.0 Release Notes
Copyright (C) 2014 Silicon Laboratories, Inc.

KNOWN ISSUES AND LIMITATIONS
----------------------------

	1.) Only CP210x, CP211x, and CP213x devices are supported by this application.
	
	2.) This application does not support automatic refresh of devices.

	3.) CP210x is only supported on Linux and Windows
	
	4.) CP2130 is only supported on Windows
	
	5.) Programming the serial number will display an incorrect failure due to
	improper reset functionality. This will be addressed in a future release.
	
	6.) Changing the mode from GPIO to modem on a CP2105 will automatically change pin
	settings that don't reflect on the validation. This doesn't affect programming specific
	settings to the device.

Release Dates
-------------

	CP21xx Customization Utility v1.2.0 - Feb 28, 2014


REVISION HISTORY
-----------------

Version 1.2.0
	Updated to include descriptions in the hex and bit fields
	Fixed bug in CP2130 Port Config write
	Fixed bug in CP2103/4/5 Port Config writes
	Fixed bug in lock values for CP2130/CP2110/CP2114
	Fixed behavior where GPIO/Modem Mode were written seperately and incorrectly (combined)

Version 1.1.0
	Added support for CP2130

Version 1.0.1
	Fixed bugs seen when programming CP2105
	Fixed crash when opening on OSX

Version 1.0.0
	Initial Release