|
SI117XDRV
0.1
|
SI117XDRV API implementation. More...
#include "si117xdrv.h"#include <stdbool.h>#include "si117xdrv_config.h"#include "si117x_functions.h"Go to the source code of this file.
Data Structures | |
| struct | SI117XDRV_AccelCallbackData_t |
| Accel sync DLE callback function datatype. More... | |
| struct | SI117XDRV_BIOZChannelRegisters_t |
| struct | SI117XDRV_BioZRegisters_t |
| struct | SI117XDRV_CallbackData_t |
| General callback function datatype. More... | |
| struct | SI117XDRV_Callbacks_t |
| Data structure containing all callback info. More... | |
| struct | SI117XDRV_Device_t |
| struct | SI117XDRV_DeviceRegisters_t |
| struct | SI117XDRV_DeviceStatus_t |
| struct | SI117XDRV_ECGRegisters_t |
| struct | SI117XDRV_FifoQueue_t |
| Raw data FIFO queue typedef. More... | |
| struct | SI117XDRV_FifoQueueConfig_t |
| Raw data FIFO queue typedef. More... | |
| struct | SI117XDRV_GlobalRegisters_t |
| struct | SI117XDRV_PPGChannelRegisters_t |
| struct | SI117XDRV_PPGRegisters_t |
| struct | si117xFifoStateMachine |
Typedefs | |
| typedef enum si117xFifoState | si117xFifoState_t |
| typedef struct si117xFifoStateMachine | si117xFifoStateMachine_t |
| typedef enum si117xFifoStateTaskComplete | si117xFifoStateTaskComplete_t |
Enumerations | |
| enum | si117xFifoState { SI117x_FIFO_STATE_PPG1_HI =0, SI117x_FIFO_STATE_PPG1_MID =1, SI117x_FIFO_STATE_PPG1_LO =2, SI117x_FIFO_STATE_PPG2_HI =3, SI117x_FIFO_STATE_PPG2_MID =4, SI117x_FIFO_STATE_PPG2_LO =5, SI117x_FIFO_STATE_PPG3_HI =6, SI117x_FIFO_STATE_PPG3_MID =7, SI117x_FIFO_STATE_PPG3_LO =8, SI117x_FIFO_STATE_PPG4_HI =9, SI117x_FIFO_STATE_PPG4_MID =10, SI117x_FIFO_STATE_PPG4_LO =11, SI117x_FIFO_STATE_BIOZ1_HI = 12, SI117x_FIFO_STATE_BIOZ1_MID = 13, SI117x_FIFO_STATE_BIOZ1_LO = 14, SI117x_FIFO_STATE_BIOZ2_HI = 15, SI117x_FIFO_STATE_BIOZ2_MID = 16, SI117x_FIFO_STATE_BIOZ2_LO = 17, SI117x_FIFO_STATE_ECG_HI =18, SI117x_FIFO_STATE_ECG_MID =19, SI117x_FIFO_STATE_ECG_LO =20, SI117x_FIFO_STATE_ECG_LD_BYTE1 =21, SI117x_FIFO_STATE_ECG_LD_BYTE2 =22, SI117x_FIFO_STATE_ECG_LD_BYTE3 =23, SI117x_FIFO_STATE_ECG_LD_BYTE4 =24, SI117x_FIFO_STATE_UNKNOWN = 0xff } |
| enum | si117xFifoStateTaskComplete { SI117x_TASK_NOT_COMPLETE, SI117x_TASK_COMPLETE_PPG, SI117x_TASK_COMPLETE_BIOZ, SI117x_TASK_COMPLETE_ECG, SI117x_TASK_COMPLETE_ECG_LD } |
Functions | |
| static void | accelSyncCallbacks (SI117XDRV_DeviceSelect_t device, uint16_t ppg_count) |
| Call accel sync DLE received callback functions. | |
| static bool | findMeasRate (uint16_t freqDivider, uint16_t *measrate, uint8_t *meascount, uint32_t accelSyncus) |
| static bool | findThreeMeasCount (uint16_t freqDivider1, uint16_t freqDivider2, uint16_t freqDivider3, uint16_t *measrate, uint8_t *meascount1, uint8_t *meascount2, uint8_t *meascount3, uint32_t accelSyncus) |
| static bool | findTwoMeasCount (uint16_t freqDivider1, uint16_t freqDivider2, uint16_t *measrate, uint8_t *meascount1, uint8_t *meascount2, uint32_t accelSyncus) |
| static uint16_t | gcd2 (uint16_t n1, uint16_t n2) |
| static uint16_t | gcd3 (uint16_t n1, uint16_t n2, uint16_t n3) |
| static void | postFifoFlushCallbacks (SI117XDRV_DeviceSelect_t device) |
| static void | postStartCallbacks (SI117XDRV_DeviceSelect_t device) |
| static void | preFifoFlushCallbacks (SI117XDRV_DeviceSelect_t device) |
| static void | preStartCallbacks (SI117XDRV_DeviceSelect_t device) |
| static void | resetSynchSampleCounters (SI117XDRV_DeviceSelect_t device) |
| void | setFifoProcessingValues (int oversampling, uint8_t meas_cntl, uint8_t taskEnable, uint8_t ppg_measconfig0, uint8_t ppg_measconfig1, uint8_t ppg_measconfig2, uint8_t ppg_measconfig3) |
| Si117x_Ecode_t | SI117XDRV_Allocate24bPPGDataQueue (SI117XDRV_DataQueueID_t *id, SI117XDRV_PPG24bSample_t *queueBuffer, int16_t queueSizeInBytes) |
| Allocate a fifo queue for PPG data. More... | |
| Si117x_Ecode_t | SI117XDRV_AllocateECGDataQueue (SI117XDRV_DataQueueID_t *id, SI117XDRV_ECGSample_t *queueBuffer, int16_t queueSizeInBytes) |
| Allocate a fifo queue for ECG data. More... | |
| Si117x_Ecode_t | SI117XDRV_AllocateECGLDDataQueue (SI117XDRV_DataQueueID_t *id, SI117XDRV_ECGLDSample_t *queueBuffer, int16_t queueSizeInBytes) |
| Allocate a fifo queue for ECG data. More... | |
| Si117x_Ecode_t | SI117XDRV_AllocatePPGDataQueue (SI117XDRV_DataQueueID_t *id, SI117XDRV_PPGSample_t *queueBuffer, int16_t queueSizeInBytes) |
| Allocate a fifo queue for 16 bit PPG data. More... | |
| Si117x_Ecode_t | SI117XDRV_ClearQueue (SI117XDRV_DataQueueID_t id) |
| Empty a fifo queue. More... | |
| static Si117x_Ecode_t | SI117XDRV_ClearRawQueue (SI117XDRV_FifoQueue_t *queue) |
| Empty queue. | |
| Si117x_Ecode_t | SI117XDRV_ClearWristDetection (SI117XDRV_DeviceSelect_t device) |
| wrist detection algorithm More... | |
| Si117x_Ecode_t | SI117XDRV_Dequeue24bPPGSampleData (SI117XDRV_DataQueueID_t id, SI117XDRV_PPG24bSample_t *sample) |
| Remove a PPG sample from the queue. More... | |
| Si117x_Ecode_t | SI117XDRV_DequeueBIOZSampleData (SI117XDRV_DataQueueID_t id, SI117XDRV_BIOZSample_t *sample) |
| Dequeue Si117x bioz sample data. | |
| Si117x_Ecode_t | SI117XDRV_DequeueECGLDSampleData (SI117XDRV_DataQueueID_t id, SI117XDRV_ECGLDSample_t *sample) |
| Remove an ECG LD sample from the queue. More... | |
| Si117x_Ecode_t | SI117XDRV_DequeueECGSampleData (SI117XDRV_DataQueueID_t id, SI117XDRV_ECGSample_t *sample) |
| Remove an ECG sample from the queue. More... | |
| Si117x_Ecode_t | SI117XDRV_DequeuePPGSampleData (SI117XDRV_DataQueueID_t id, SI117XDRV_PPGSample_t *sample) |
| Remove a 16bit PPG sample from the queue. More... | |
| static Si117x_Ecode_t | SI117XDRV_DequeueRawData (SI117XDRV_FifoQueue_t *queue, int8_t *buffer, uint16_t size) |
| Dequeue si117x raw data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueueBIOZSampleData (SI117XDRV_BIOZSample_t *sample) |
| Enqueue Si117x bioz sample data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueueECGLDSampleData (SI117XDRV_ECGLDSample_t *sample) |
| Enqueue Si117x ECG LD sample data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueueECGSampleData (SI117XDRV_ECGSample_t *sample) |
| Enqueue Si117x ECG sample data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueuePPG16bSampleData (SI117XDRV_PPGSample_t *sample) |
| Enqueue Si117x 16 bit PPG sample data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueuePPG24bSampleData (SI117XDRV_PPG24bSample_t *sample) |
| Enqueue Si117x PPG sample data. | |
| static Si117x_Ecode_t | SI117XDRV_EnqueueRawData (SI117XDRV_FifoQueue_t *queue, int8_t *inputBuffer, uint16_t size) |
| Enqueue Si117x raw data. More... | |
| Si117x_Ecode_t | SI117XDRV_FifoFlush (SI117XDRV_DeviceSelect_t device) |
| Flushes the Si117x fifo. More... | |
| Si117x_Ecode_t | SI117XDRV_FifoIntConfig (SI117XDRV_DeviceSelect_t device, bool enable) |
| Enable/disable fifo interrupt. More... | |
| Si117x_Ecode_t | SI117XDRV_FreeDataQueue (SI117XDRV_DataQueueID_t id) |
| De-allocate a fifo queue. More... | |
| Si117x_Ecode_t | SI117XDRV_GetFifoIntLevel (SI117XDRV_DeviceSelect_t device, uint16_t *fifo_int_level) |
| Returns the current fifo interrupt level the Si117x. More... | |
| Si117x_Ecode_t | SI117XDRV_GetPartInfo (SI117XDRV_DeviceSelect_t device, uint8_t *id, uint8_t *rev, uint8_t *mfr_id, uint8_t *pkg_led_cfg) |
| Returns the part number read from the Si117x. More... | |
| Si117x_Ecode_t | SI117XDRV_InitAPI (SI117XDRV_DeviceSelect_t device, HANDLE deviceHandle) |
| Initializes API memory and device handle. More... | |
| Si117x_Ecode_t | SI117XDRV_InitECG (SI117XDRV_DeviceSelect_t device, SI117XDRV_ECGCfg_t *ecgCfg) |
| Configure ECG parameters. More... | |
| Si117x_Ecode_t | SI117XDRV_InitECGLD (SI117XDRV_DeviceSelect_t device, SI117XDRV_ECGLDCfg_t *ecgCfg) |
| Configure ECG LD parameters. More... | |
| Si117x_Ecode_t | SI117XDRV_InitGlobal (SI117XDRV_DeviceSelect_t device, SI117XDRV_GlobalCfg_t *globalCfg) |
| Configure global Si117x settings. More... | |
| Si117x_Ecode_t | SI117XDRV_InitializeSi117xFifoStateMachine (SI117XDRV_DeviceSelect_t device) |
| Initializes the FIFO processing state machine. More... | |
| Si117x_Ecode_t | SI117XDRV_InitPPG (SI117XDRV_DeviceSelect_t device, SI117XDRV_PPGCfg_t *ppgCfg) |
| Configure PPG parameters. More... | |
| Si117x_Ecode_t | SI117XDRV_LDIntConfig (SI117XDRV_DeviceSelect_t device, bool enable) |
| Enable/disable lead detection interrupt. More... | |
| Si117x_Ecode_t | SI117XDRV_LeadDetection (SI117XDRV_DeviceSelect_t device, bool *leadDetectStatus) |
| Lead detection algorithm. More... | |
| static uint16_t | SI117XDRV_NumBytesInQueue (SI117XDRV_FifoQueue_t *queue) |
| Get number of bytes in queue. | |
| uint16_t | SI117XDRV_NumSamplesInQueue (SI117XDRV_DataQueueID_t id) |
| Get number of samples in the queue. More... | |
| Si117x_Ecode_t | SI117XDRV_PPG1IntConfig (SI117XDRV_DeviceSelect_t device, bool enable) |
| Enable/disable PPG interrupt. More... | |
| Si117x_Ecode_t | SI117XDRV_ProcessFifoData (SI117XDRV_DeviceSelect_t device, uint8_t *record, uint16_t fifo_length, uint16_t timestamp, uint16_t irqSequence) |
| FIFO interrupt handler. More... | |
| Si117x_Ecode_t | SI117XDRV_ProcessLDInterrupt (SI117XDRV_DeviceSelect_t device) |
| lead detection interrupt handler More... | |
| Si117x_Ecode_t | SI117XDRV_ProcessPPGInterrupt (SI117XDRV_DeviceSelect_t device, uint8_t *fifoData, uint16_t timestamp, uint16_t irqSequence) |
| PPG1 interrupt handler. More... | |
| Si117x_Ecode_t | SI117XDRV_ProcessWDInterrupt (SI117XDRV_DeviceSelect_t device) |
| wrist detection interrupt handler More... | |
| Si117x_Ecode_t | SI117XDRV_RegisterAccelSyncCallback (SI117XDRV_DeviceSelect_t device, SI117XDRV_AccelCallback_t callback, void *user) |
| Register an accelerometer sync message callback. More... | |
| Si117x_Ecode_t | SI117XDRV_RegisterPostFifoFlushCallback (SI117XDRV_DeviceSelect_t device, SI117XDRV_Callback_t callback, void *user) |
| Register a post fifo flush callback. More... | |
| Si117x_Ecode_t | SI117XDRV_RegisterPostStartCallback (SI117XDRV_DeviceSelect_t device, SI117XDRV_Callback_t callback, void *user) |
| Register a post start callback. More... | |
| Si117x_Ecode_t | SI117XDRV_RegisterPreFifoFlushCallback (SI117XDRV_DeviceSelect_t device, SI117XDRV_Callback_t callback, void *user) |
| Register a pre fifo flush callback. More... | |
| Si117x_Ecode_t | SI117XDRV_RegisterPreStartCallback (SI117XDRV_DeviceSelect_t device, SI117XDRV_Callback_t callback, void *user) |
| Register a pre start callback. More... | |
| Si117x_Ecode_t | SI117XDRV_Reset (SI117XDRV_DeviceSelect_t device) |
| Resets the Si117x. More... | |
| Si117x_Ecode_t | SI117XDRV_SetECGTaskEnable (SI117XDRV_DeviceSelect_t device, uint8_t ecgTasks) |
| Configure ECG tasks. More... | |
| Si117x_Ecode_t | SI117XDRV_SetPPGTaskEnable (SI117XDRV_DeviceSelect_t device, uint8_t ppgTasks) |
| Configure PPG tasks. More... | |
| Si117x_Ecode_t | SI117XDRV_Start (SI117XDRV_DeviceSelect_t device) |
| Start running measurements with the current configuration. More... | |
| Si117x_Ecode_t | SI117XDRV_StartLegacyPPG (SI117XDRV_DeviceSelect_t device, uint8_t ppg_meascount, uint16_t measrate) |
| Start legacy PPG mode (ECG & BIOZ will be disabled before start) This function overwrites some configuration settings which are then restored in the accompanying Stop function. More... | |
| Si117x_Ecode_t | SI117XDRV_Stop (SI117XDRV_DeviceSelect_t device) |
| Stop running measurements in the Si117x. More... | |
| Si117x_Ecode_t | SI117XDRV_StopLegacyPPG (SI117XDRV_DeviceSelect_t device) |
| Stop legacy PPG mode (restores ECG & BIOZ tasks as previously set) More... | |
| Si117x_Ecode_t | SI117XDRV_WDIntConfig (SI117XDRV_DeviceSelect_t device, bool enable) |
| Enable/disable wrist detection interrupt. More... | |
| Si117x_Ecode_t | SI117XDRV_WristDetection (SI117XDRV_DeviceSelect_t device, bool *wristDetectStatus) |
| wrist detection algorithm More... | |
| static int16_t | si117xFifoStateMachine_Next (SI117XDRV_DeviceSelect_t device, uint8_t isDle, uint8_t dleDataByte, si117xFifoStateTaskComplete_t *taskComplete) |
| | |
Variables | |
| static SI117XDRV_Callbacks_t | callbacks [SI117XDRV_MAX_NUM_DEVICES] |
| static SI117XDRV_Device_t | devices [SI117XDRV_MAX_NUM_DEVICES] |
| static uint8_t | DLE_S_tag |
| static si117xFifoStateMachine_t | fifoStateMachines [SI117XDRV_MAX_NUM_DEVICES] |
| static uint8_t | found_DLE_S =0 |
| static int | initFlag [SI117XDRV_MAX_NUM_DEVICES] = { 0 } |
| static bool | leadDetect [SI117XDRV_MAX_NUM_DEVICES] |
| static bool | leadDetectionFlag [SI117XDRV_MAX_NUM_DEVICES] |
| static uint16_t | ppg1_sample_count [SI117XDRV_MAX_NUM_DEVICES] |
| static uint16_t | ppg2_sample_count [SI117XDRV_MAX_NUM_DEVICES] |
| static uint16_t | ppg3_sample_count [SI117XDRV_MAX_NUM_DEVICES] |
| static uint16_t | ppg4_sample_count [SI117XDRV_MAX_NUM_DEVICES] |
| static uint16_t | ppg_count |
| static SI117XDRV_FifoQueueConfig_t | queues [SI117XDRV_MAX_DATA_QUEUES] |
| static bool | Unprocessed_DLE =false |
| | |
| static bool | Unprocessed_DLE_S =false |
| static bool | wristDetectionFlag [SI117XDRV_MAX_NUM_DEVICES] |
SI117XDRV API implementation.
Copyright 2017 Silicon Laboratories, Inc, http://www.silabs.com
This file is licensed under the Silabs License Agreement. See the file "Silabs_License_Agreement.txt" for details. Before using this software for any purpose, you must agree to the terms of that agreement.
Definition in file si117xdrv.c.
| typedef enum si117xFifoState si117xFifoState_t |
Fifo/Interrupt Processing functions
| enum si117xFifoState |
Fifo/Interrupt Processing functions
Definition at line 2035 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_Allocate24bPPGDataQueue | ( | SI117XDRV_DataQueueID_t * | id, |
| SI117XDRV_PPG24bSample_t * | queueBuffer, | ||
| int16_t | queueSizeInBytes | ||
| ) |
Allocate a fifo queue for PPG data.
| [in] | pointer | to queue ID |
| [in] | pointer | to buffer to use for fifo queue |
| [in] | queue | buffer size in bytes |
Definition at line 1357 of file si117xdrv.c.
References ECODE_SI117XDRV_ALL_QUEUES_USED.
| Si117x_Ecode_t SI117XDRV_AllocateECGDataQueue | ( | SI117XDRV_DataQueueID_t * | id, |
| SI117XDRV_ECGSample_t * | queueBuffer, | ||
| int16_t | queueSizeInBytes | ||
| ) |
Allocate a fifo queue for ECG data.
| [in] | pointer | to queue ID |
| [in] | pointer | to buffer to use for fifo queue |
| [in] | queue | buffer size in bytes |
Definition at line 1409 of file si117xdrv.c.
References ECODE_SI117XDRV_ALL_QUEUES_USED.
| Si117x_Ecode_t SI117XDRV_AllocateECGLDDataQueue | ( | SI117XDRV_DataQueueID_t * | id, |
| SI117XDRV_ECGLDSample_t * | queueBuffer, | ||
| int16_t | queueSizeInBytes | ||
| ) |
Allocate a fifo queue for ECG data.
| [in] | pointer | to queue ID |
| [in] | pointer | to buffer to use for fifo queue |
| [in] | queue | buffer size in bytes |
Definition at line 1461 of file si117xdrv.c.
References ECODE_SI117XDRV_ALL_QUEUES_USED.
| Si117x_Ecode_t SI117XDRV_AllocatePPGDataQueue | ( | SI117XDRV_DataQueueID_t * | id, |
| SI117XDRV_PPGSample_t * | queueBuffer, | ||
| int16_t | queueSizeInBytes | ||
| ) |
Allocate a fifo queue for 16 bit PPG data.
| [in] | pointer | to queue ID |
| [in] | pointer | to buffer to use for fifo queue |
| [in] | queue | buffer size in bytes |
Definition at line 1306 of file si117xdrv.c.
References ECODE_SI117XDRV_ALL_QUEUES_USED.
| Si117x_Ecode_t SI117XDRV_ClearQueue | ( | SI117XDRV_DataQueueID_t | id | ) |
Empty a fifo queue.
| [in] | queue | ID |
Definition at line 1543 of file si117xdrv.c.
References SI117XDRV_ClearRawQueue().
| Si117x_Ecode_t SI117XDRV_ClearWristDetection | ( | SI117XDRV_DeviceSelect_t | device | ) |
wrist detection algorithm
| [in] | device | select ID |
| [in] | pointer | bool to indicate wrist detection status |
Definition at line 1994 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_Dequeue24bPPGSampleData | ( | SI117XDRV_DataQueueID_t | id, |
| SI117XDRV_PPG24bSample_t * | sample | ||
| ) |
Remove a PPG sample from the queue.
| [in] | queue | ID |
| [in] | pointer | to sample |
Definition at line 1719 of file si117xdrv.c.
References SI117XDRV_PPG24bSample_t::ppg1, SI117XDRV_PPG24bSample_t::ppg2, SI117XDRV_PPG24bSample_t::ppg3, SI117XDRV_PPG24bSample_t::ppg4, SI117XDRV_PPG24bSample_t::sequence, SI117XDRV_DequeueRawData(), SI117XDRV_PPG_24BIT_SAMPLE_SIZE_BYTES, SI117XDRV_PPG24bSample_t::syncMessage, and SI117XDRV_PPG24bSample_t::timestamp.
| Si117x_Ecode_t SI117XDRV_DequeueECGLDSampleData | ( | SI117XDRV_DataQueueID_t | id, |
| SI117XDRV_ECGLDSample_t * | sample | ||
| ) |
Remove an ECG LD sample from the queue.
| [in] | queue | ID |
| [in] | pointer | to ECG LD sample |
Definition at line 1855 of file si117xdrv.c.
References SI117XDRV_ECGLDSample_t::data, SI117XDRV_ECGLDSample_t::sequence, SI117XDRV_DequeueRawData(), SI117XDRV_ECG_LD_SAMPLE_SIZE_BYTES, SI117XDRV_ECGLDSample_t::syncMessage, and SI117XDRV_ECGLDSample_t::timestamp.
| Si117x_Ecode_t SI117XDRV_DequeueECGSampleData | ( | SI117XDRV_DataQueueID_t | id, |
| SI117XDRV_ECGSample_t * | sample | ||
| ) |
Remove an ECG sample from the queue.
| [in] | queue | ID |
| [in] | pointer | to ECG sample |
Definition at line 1887 of file si117xdrv.c.
References SI117XDRV_ECGSample_t::ecg, SI117XDRV_ECGSample_t::sequence, SI117XDRV_DequeueRawData(), SI117XDRV_ECG_SAMPLE_SIZE_BYTES, SI117XDRV_ECGSample_t::syncMessage, and SI117XDRV_ECGSample_t::timestamp.
| Si117x_Ecode_t SI117XDRV_DequeuePPGSampleData | ( | SI117XDRV_DataQueueID_t | id, |
| SI117XDRV_PPGSample_t * | sample | ||
| ) |
Remove a 16bit PPG sample from the queue.
| [in] | queue | ID |
| [in] | pointer | to sample |
Definition at line 1753 of file si117xdrv.c.
References SI117XDRV_PPGSample_t::ppg1, SI117XDRV_PPGSample_t::ppg2, SI117XDRV_PPGSample_t::ppg3, SI117XDRV_PPGSample_t::ppg4, SI117XDRV_PPGSample_t::sequence, SI117XDRV_DequeueRawData(), SI117XDRV_PPG_SAMPLE_SIZE_BYTES, SI117XDRV_PPGSample_t::syncMessage, and SI117XDRV_PPGSample_t::timestamp.
|
static |
Enqueue Si117x raw data.
Static functions
Definition at line 1553 of file si117xdrv.c.
References ECODE_SI117XDRV_OK, ECODE_SI117XDRV_QUEUE_FULL, SI117XDRV_FifoQueue_t::fifo, SI117XDRV_FifoQueue_t::head, SI117XDRV_FifoQueue_t::size, SI117XDRV_FifoQueue_t::tail, and SI117XDRV_FifoQueue_t::used.
Referenced by SI117XDRV_EnqueueECGLDSampleData(), SI117XDRV_EnqueueECGSampleData(), SI117XDRV_EnqueuePPG16bSampleData(), and SI117XDRV_EnqueuePPG24bSampleData().
| Si117x_Ecode_t SI117XDRV_FifoFlush | ( | SI117XDRV_DeviceSelect_t | device | ) |
Flushes the Si117x fifo.
| [in] | device | select ID |
Definition at line 231 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_FifoIntConfig | ( | SI117XDRV_DeviceSelect_t | device, |
| bool | enable | ||
| ) |
Enable/disable fifo interrupt.
| [in] | device | select ID |
| [in] | Set | enable to true to enable interrupt |
Definition at line 523 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_FreeDataQueue | ( | SI117XDRV_DataQueueID_t | id | ) |
De-allocate a fifo queue.
| [in] | queue | ID |
Definition at line 1509 of file si117xdrv.c.
References ECODE_SI117XDRV_OK, and ECODE_SI117XDRV_PARAM_ERROR.
| Si117x_Ecode_t SI117XDRV_GetFifoIntLevel | ( | SI117XDRV_DeviceSelect_t | device, |
| uint16_t * | fifo_int_level | ||
| ) |
Returns the current fifo interrupt level the Si117x.
| [in] | device | select ID |
| [in] | pointer | to uint16_t store the fifo level |
Definition at line 346 of file si117xdrv.c.
References ECODE_SI117XDRV_OK.
| Si117x_Ecode_t SI117XDRV_GetPartInfo | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t * | id, | ||
| uint8_t * | rev, | ||
| uint8_t * | mfr_id, | ||
| uint8_t * | pkg_led_cfg | ||
| ) |
Returns the part number read from the Si117x.
| [in] | device | select ID |
| [in] | pointer | to byte to store part id |
Definition at line 322 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_InitAPI | ( | SI117XDRV_DeviceSelect_t | device, |
| HANDLE | deviceHandle | ||
| ) |
Initializes API memory and device handle.
| [in] | device | select ID |
| [in] | device | handle to pass to low level functions |
Definition at line 1067 of file si117xdrv.c.
References SI117XDRV_CallbackData_t::allocated.
| Si117x_Ecode_t SI117XDRV_InitECG | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_ECGCfg_t * | ecgCfg | ||
| ) |
Configure ECG parameters.
| [in] | device | select ID |
| [in] | pointer | to ECG configuration structure |
Definition at line 363 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_InitECGLD | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_ECGLDCfg_t * | ecgCfg | ||
| ) |
Configure ECG LD parameters.
| [in] | device | select ID |
| [in] | pointer | to ECG LD configuration structure |
Definition at line 393 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_InitGlobal | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_GlobalCfg_t * | globalCfg | ||
| ) |
Configure global Si117x settings.
| [in] | device | select ID |
| [in] | pointer | to global configuration structure |
Definition at line 887 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_InitializeSi117xFifoStateMachine | ( | SI117XDRV_DeviceSelect_t | device | ) |
Initializes the FIFO processing state machine.
| [in] | device | select ID |
Definition at line 2131 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_InitPPG | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_PPGCfg_t * | ppgCfg | ||
| ) |
Configure PPG parameters.
| [in] | device | select ID |
| [in] | pointer | to PPG configuration structure |
Definition at line 422 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_LDIntConfig | ( | SI117XDRV_DeviceSelect_t | device, |
| bool | enable | ||
| ) |
Enable/disable lead detection interrupt.
| [in] | device | select ID |
| [in] | Set | enable to true to enable interrupt |
Definition at line 577 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_LeadDetection | ( | SI117XDRV_DeviceSelect_t | device, |
| bool * | leadDetectStatus | ||
| ) |
Lead detection algorithm.
| [in] | device | select ID |
| [in] | pointer | bool to indicate lead detection status |
Definition at line 1936 of file si117xdrv.c.
| uint16_t SI117XDRV_NumSamplesInQueue | ( | SI117XDRV_DataQueueID_t | id | ) |
Get number of samples in the queue.
| [in] | queue | ID |
Definition at line 1620 of file si117xdrv.c.
References SI117XDRV_NumBytesInQueue().
| Si117x_Ecode_t SI117XDRV_PPG1IntConfig | ( | SI117XDRV_DeviceSelect_t | device, |
| bool | enable | ||
| ) |
Enable/disable PPG interrupt.
| [in] | device | select ID |
| [in] | Set | enable to true to enable interrupt |
Definition at line 550 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_ProcessFifoData | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t * | record, | ||
| uint16_t | fifo_length, | ||
| uint16_t | timestamp, | ||
| uint16_t | irqSequence | ||
| ) |
FIFO interrupt handler.
| [in] | device | select ID |
| [in] | pointer | fifo data read from the sensor |
| [in] | number | of bytes read from fifo |
| [in] | 16 | bit timestamp of interrupt occurrance |
| [in] | irq | sequence number |
Definition at line 2230 of file si117xdrv.c.
References ECODE_SI117XDRV_OK, and Unprocessed_DLE.
| Si117x_Ecode_t SI117XDRV_ProcessLDInterrupt | ( | SI117XDRV_DeviceSelect_t | device | ) |
lead detection interrupt handler
| [in] | device | select ID |
Definition at line 2009 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_ProcessPPGInterrupt | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t * | fifoData, | ||
| uint16_t | timestamp, | ||
| uint16_t | irqSequence | ||
| ) |
PPG1 interrupt handler.
| [in] | device | select ID |
| [in] | pointer | fifo data read from the sensor |
| [in] | 16 | bit timestamp of interrupt occurance |
| [in] | irq | sequence number |
Definition at line 2163 of file si117xdrv.c.
References SI117XDRV_PPG24bSample_t::ppg1, SI117XDRV_PPGSample_t::ppg1, SI117XDRV_PPG24bSample_t::ppg2, SI117XDRV_PPGSample_t::ppg2, SI117XDRV_PPG24bSample_t::ppg3, SI117XDRV_PPGSample_t::ppg3, SI117XDRV_PPG24bSample_t::ppg4, SI117XDRV_PPGSample_t::ppg4, SI117XDRV_PPG24bSample_t::sequence, SI117XDRV_PPGSample_t::sequence, SI117XDRV_EnqueuePPG16bSampleData(), SI117XDRV_EnqueuePPG24bSampleData(), SI117XDRV_PPG24bSample_t::syncMessage, SI117XDRV_PPGSample_t::syncMessage, SI117XDRV_PPG24bSample_t::timestamp, and SI117XDRV_PPGSample_t::timestamp.
| Si117x_Ecode_t SI117XDRV_ProcessWDInterrupt | ( | SI117XDRV_DeviceSelect_t | device | ) |
wrist detection interrupt handler
| [in] | device | select ID |
Definition at line 2024 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_RegisterAccelSyncCallback | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_AccelCallback_t | callback, | ||
| void * | user | ||
| ) |
Register an accelerometer sync message callback.
| [in] | device | select ID |
| [in] | callback | function pointer |
| [in] | user | parameter to pass to callback function |
Definition at line 1099 of file si117xdrv.c.
References SI117XDRV_AccelCallbackData_t::allocated, SI117XDRV_AccelCallbackData_t::callback, ECODE_SI117XDRV_ALL_CB_USED, ECODE_SI117XDRV_OK, and SI117XDRV_AccelCallbackData_t::user.
| Si117x_Ecode_t SI117XDRV_RegisterPostFifoFlushCallback | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_Callback_t | callback, | ||
| void * | user | ||
| ) |
Register a post fifo flush callback.
| [in] | device | select ID |
| [in] | callback | function pointer |
| [in] | user | parameter to pass to callback function |
Definition at line 1234 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_RegisterPostStartCallback | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_Callback_t | callback, | ||
| void * | user | ||
| ) |
Register a post start callback.
| [in] | device | select ID |
| [in] | callback | function pointer |
| [in] | user | parameter to pass to callback function |
Definition at line 1167 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_RegisterPreFifoFlushCallback | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_Callback_t | callback, | ||
| void * | user | ||
| ) |
Register a pre fifo flush callback.
| [in] | device | select ID |
| [in] | callback | function pointer |
| [in] | user | parameter to pass to callback function |
Definition at line 1201 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_RegisterPreStartCallback | ( | SI117XDRV_DeviceSelect_t | device, |
| SI117XDRV_Callback_t | callback, | ||
| void * | user | ||
| ) |
Register a pre start callback.
| [in] | device | select ID |
| [in] | callback | function pointer |
| [in] | user | parameter to pass to callback function |
Definition at line 1133 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_Reset | ( | SI117XDRV_DeviceSelect_t | device | ) |
Resets the Si117x.
| [in] | device | select ID |
Definition at line 249 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_SetECGTaskEnable | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t | ecgTasks | ||
| ) |
Configure ECG tasks.
| [in] | device | select ID |
| [in] | task | enable bits for ECG |
Definition at line 495 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_SetPPGTaskEnable | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t | ppgTasks | ||
| ) |
Configure PPG tasks.
| [in] | device | select ID |
| [in] | task | enable bits for PPG |
Definition at line 466 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_Start | ( | SI117XDRV_DeviceSelect_t | device | ) |
Start running measurements with the current configuration.
| [in] | device | select ID |
Definition at line 745 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_StartLegacyPPG | ( | SI117XDRV_DeviceSelect_t | device, |
| uint8_t | ppg_meascount, | ||
| uint16_t | measrate | ||
| ) |
Start legacy PPG mode (ECG & BIOZ will be disabled before start) This function overwrites some configuration settings which are then restored in the accompanying Stop function.
| [in] | device | select ID |
| [in] | ppg_meascount | value to use (overwrites any current setting) |
| [in] | measrate | value to use (overwrites any current setting) |
Definition at line 636 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_Stop | ( | SI117XDRV_DeviceSelect_t | device | ) |
Stop running measurements in the Si117x.
| [in] | device | select ID |
Definition at line 719 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_StopLegacyPPG | ( | SI117XDRV_DeviceSelect_t | device | ) |
Stop legacy PPG mode (restores ECG & BIOZ tasks as previously set)
| [in] | device | select ID |
Definition at line 682 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_WDIntConfig | ( | SI117XDRV_DeviceSelect_t | device, |
| bool | enable | ||
| ) |
Enable/disable wrist detection interrupt.
| [in] | device | select ID |
| [in] | Set | enable to true to enable interrupt |
Definition at line 604 of file si117xdrv.c.
| Si117x_Ecode_t SI117XDRV_WristDetection | ( | SI117XDRV_DeviceSelect_t | device, |
| bool * | wristDetectStatus | ||
| ) |
wrist detection algorithm
| [in] | device | select ID |
| [in] | pointer | bool to indicate wrist detection status |
Definition at line 1977 of file si117xdrv.c.
|
static |
Static variables
Definition at line 154 of file si117xdrv.c.