============================================================== Version 1.22.0 ============================================================== Added Features; * (preview) Support for bulk operations on multiple adapters * Improved error message when attempting to retrieve ctune on Si917 devices Resolved Issues; * Fix json formatting of JLink errors Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.21.1 ============================================================== Resolved Issues; * Fix typos in commander_apack.json * Create logging folder if logging is enabled Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.21.0 ============================================================== Updated EMDLL to 0.20.3 Added Features; * Support for deleting NVM3 objects * Support for exporting NVM3 objects to file (--nvm3file option) * Support for upgrading SE firmware from an seuv2 file directly (SixG301) * Improved error message when device token write limit has been reached (SixG301) * Added --vtor option to manually specify vector table address when loading RAM code Resolved Issues; * GBL4 files could lose word alignment when signed through the --extsign process * "security attestation" did not work on SixG301 * Improved handling in creation of signed RPS images with certain sizes Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.20.5 ============================================================== Added Features; * When flashing with --halt, set PC and SP to prepare the device for debugger attach/go Resolved Issues; * Flashing with --halt had no effect on SiWG917 Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.20.4 ============================================================== Resolved Issues; * Fixed the application icon on Windows ============================================================== Version 1.20.3 ============================================================== Updated Edge to 1.3.0 Updated EMDLL to 0.20.2 Added Features; * Extflash board support: BRD4277A, BRD4278A Resolved Issues; * Target device auto-detection failed for some devkits on Adapter FW version 2.0 * Fix dhcp typo in commander_apack.json Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.20.2 ============================================================== Updated EMDLL to 0.20.1 Added Features; * Added completion support for discovered IP addresses * Added support for series 1/2 devices in "nvm3 readdevice" and "nvm3 writedevice" * Extflash board support: BRD2602A, BRD2603A, BRD2603B, BRD4171A, BRD4183C, BRD4403A, BRD4403B, BRD4403C, BRD4416A, BRD4421A Resolved Issues; * Reading or writing static tokens failed if static device tokens were uninitialized * Fixed device info for dual flash SiWx917 devices Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.20.1 ============================================================== Added Features; * None Resolved Issues; * Flashing binary chunks spanning code region boundaries on SixG301 would raise an error. Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.20.0 ============================================================== Updated Edge to 1.2.0 Updated EMDLL to 0.20.0 Added Features; * Improved/reworked --json output formatting. Changed strings to integers and booleans. Any code relying on the old JSON format will break. * Renamed "gbl" command to "gbl3". "gbl" will continue to work as an alias. * Reworked GUI - New icons - New layout - Dark mode support - Moved adapter firmware install dialog into Utilities dropdown * Added NVM3 support for series 3 devices commander nvm3 readdevice commander nvm3 writedevice * Added support for custom tokens on series 3 devices * Improved performance when flashing series 3 devices * Added detection of scenarios where devices are unavailable due to - Missing Segger J-Link drivers (Windows) - Incorrect/missing UDEV rules (Linux) * Added support for logging all invocations of Commander commander configure log * Added data region to output of "commander security readregionconfig" * Updated kit firmware packages: S1015B Wireless STK Firmware Package : 2v0p1 S1015D Adapter Firmware Package : 2v0p1 S1015E Wireless Pro Kit Firmware Package : 2v0p1 S1015F Pro Kit Firmware Package : 2v0p1 Resolved Issues; * "Product ID" in gbl4 info output was incorrectly named "Product Version" * Loading RAM code with --halt didn't actually set PC and SP * Always reset the device after static tokens operations * The --outfile written with "security gencert --extsign" contained a blank signature instead of no signature * Restored support for flashing series 3 devices with SE FW older than 3.2.0 * The --speed option is now respected when running "commander device recover" on series 2/3 devices Known Issues/limitations; * Adapter FW version 2.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.19.2 ============================================================== Updated Edge to 1.1.0 Added Features; * Added support for external signing of GBL4 files commander gbl4 create --extsign commander gbl4 sign * Added support for parsing GBL4 files to s37/hex file(s) commander gbl4 parse * Added support for transition series 3 devices to unsecure "development mode" to preserve OTP rollback bits in development/test environments commander security transitiontodevelopment * Added series 3 "security state" to output of "security status" (see above) Resolved Issues; * "commander ctune" now supports series 3 devices * "commander tokens read" on series 3: Uninitialized KLV chains are now a warning, not an error Known Issues/limitations; * Adapter FW version 2.0.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.19.1 ============================================================== Updated Edge to 1.0.1 Added Features; * None Resolved Issues; * Device was left halted after flashing SixG301 Known Issues/limitations; * Adapter FW version 2.0.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.19.0 ============================================================== Updated EMDLL to 0.19.19 Updated J-Link to 8.44 Updated Edge to 1.0.0 Added Features; * Reworked --json output formatting. Any code relying on the old JSON format will break. * Added kit firmware packages to Commander: S1015A MCU STK Firmware Package : 0v15p12 S1015B Wireless STK Firmware Package : 2v0p0 S1015C Adapter Firmware Package : 1v4p8 S1015D Adapter Firmware Package : 2v0p0 S1015E Wireless Pro Kit Firmware Package : 2v0p0 * "adapter fwupgrade" can be run without a filename to automatically upgrade to the latest version (if already up to date, no change) * Added "adapter fwupgradecheck" to check if a new firmware version is available * GUI improvements for Si91x devices * GUI flash map now also denotes NVM3 data * Added new "tokens" command, hidden legacy "tokendump" and "tokenheader" commands * Added support for changing adapter driver mode between "WinUSB" and "SEGGER" Resolved Issues; * Improved flashing performance for xG25, xG26, xG27, xG28, and SixG301 devices * When flashing SixG301, flashing could return success even if it failed * Fixed many instances of broken JSON output Known Issues/limitations; * Adapter FW version 2.0.0 automatically debug unlocks locked Series 0/1 devices when trying to connect the debug interface ============================================================== Version 1.18.3 ============================================================== Updated EMDLL to 0.19.18 Added Features; * None Resolved Issues; * Fixed erase/flash instabilities on xG21 devices * Fixed instabilities with the "verify" command on Series 3 devices * Added reset after token operations on Series 3 devices ============================================================== Version 1.18.2 ============================================================== Updated EMDLL to 0.19.17 Added Features; * Improved GBL4 commands and added support in postbuild * Si91x manufacturing tools: added fallback enable profile to 'mfg917 provision' command Resolved Issues; * Fixed erase/flash instabilities on xG26 devices * Ensure RPS files are word aligned ============================================================== Version 1.18.1 ============================================================== Updated EMDLL to 0.19.16 Added Features; * None Resolved Issues; * Reset 917 after flashing * Fix 'mfg917' commands using the --serialinterface option with JLink adapters over IP (using the --ip option) * BGM260P modules were not fully supported, flashing didn't work * Improved "security status" output for upcoming devices ============================================================== Version 1.18.0 ============================================================== Updated EMDLL to 0.19.15 Added Features; * Si91x manufacturing tools: support for firmware update through SPI bridge * Added support for BRD4122A/B extflash * Added option to specify line endings on RTT and VUART consoles. Note: CRLF is now the default * General UI improvements Resolved Issues; * None ============================================================== Version 1.17.5 ============================================================== Updated EMDLL to 0.19.14 Added Features; * Support for BG22L and BG24L devices * Support for NVM3 for Si917 common flash devices * Changed behavior of the "Open Shell" button in the GUI Now upens in the home directory with commander added to PATH. Resolved Issues; * Improved adapter FW upgrade process - removed initial reset to bootloader * Improved reliability of EFR32xG21 userdata flashing when secure boot is enabled ============================================================== Version 1.17.4 ============================================================== Updated EMDLL to 0.19.13 Added Features; * None Resolved Issues; * Fix issues with xGM270S devices ============================================================== Version 1.17.3 ============================================================== Linux x86_64: Bumped minimum deployment target from Ubuntu 18.04 to Ubuntu 20.04 Updated EMDLL to 0.19.12 Added Features; * Improved support for SIWG917Y devices * rps load: Add option to erase M4 application after loading NWP application * LittleFS file management Resolved Issues; * DHCP checkbox in the GUI didn't work in certain scenarios ============================================================== Version 1.17.2 ============================================================== Added Features; * None Resolved Issues; * Improved support for upcoming devices ============================================================== Version 1.17.1 ============================================================== Updated EMDLL to 0.19.11 Added Features; * Add 'adapter voltage' command to get/set the voltage of the target device. * Add 'adapter power' command to get/set the power state of the target device. * Add support for external signing of RPS files * Si91x manufacturing tools: Add support for changing external flash configs in MBRs during provisioning * Si91x manufacturing tools: Add support for passing keys as command line options * Add device recover support for Si917 Resolved Issues; * Limit memory usage when creating Delta-DFU GBL files in certain scenarios * GBL4: Product ID was not taken from the application ============================================================== Version 1.17.0 ============================================================== Updated EMDLL to 0.19.10 Added Features; * Si91x manufacturing tools: MIC/Signature support * Si91x manufacturing tools: support for Customer info in OTP * Si915 support * Support for devices with aliased memory regions * GLB4: Certificate support * GBL4: Region configuration support * Extflash: xG29 board support * RTT: Select buffers by name * DHCP enabled indicator in CLI and GUI Resolved Issues; * Improved adapter firmware upgrade reliability * Temperature grade 'C' was reported as 'X' * Check application properties struct version before adding certificate * Improved RTT reliability ============================================================== Version 1.16.15 ============================================================== Added Features; * Add progress output to rps load command * Add support for .bin and .txt AES key files for RPS encrypt/MIC * Add SE upgrade support in GBLv4 files Resolved Issues; * Fix NVM3 support on SiWx917 * Improved fish shell completions ============================================================== Version 1.16.14 ============================================================== Added Features; * When running "security" commands, if the device is unresponsive, Commander will now attempt a pin reset before retrying - To disable this feature, use the --noreset option * Add support for provisioning OTP keys to SiWx917 * Add support for signing GBLv4 files * Add support for BRD4276A extflash * Add support for changing encoding and line endings during active connection, in GUI VCOM console * Improve error messages during SiWx917 flashing * Improve SiWx917 efuse security bits interpretation * Improve manufacturing firmware loading on SiWx917 Resolved Issues; * "mfg917 read" command suggested json as accepted file format, even when it isn't supported * GUI console sessions were not closed properly when device was disconnected/failed to connect * Issue with address remapping in manufacturing tools over serial interface ============================================================== Version 1.16.13 ============================================================== Added Features; * Added preliminary GBLv4 file creation support * Added support for generating shell completion scripts Resolved Issues; * Improved reliability of security readconfig on EFR32xG27 ============================================================== Version 1.16.12 ============================================================== Updated EMDLL to 0.19.8 Updated J-Link to 7.96t Added Features; * None Resolved Issues; * Improved reliability of SiWx917 debug lock and unlock * Improved handling of SiWx917 Efuse map version ============================================================== Version 1.16.11 ============================================================== Updated EMDLL to 0.19.7 Added Features; * Add support for BRD2606A extflash Resolved Issues; * Creating Delta-DFU GBL files with data segments of odd length would create corrupted update files * Reading efuseipmu on SiWx917 would return invalid data ============================================================== Version 1.16.10 ============================================================== Updated EMDLL to 0.19.6 Added Features; * Support creating Delta DFU GBL files * Add SiWx917 RPS Loading via UART in GUI * Add "adapter nick" CLI command to set/get/clear nickname * Add target OPNs to "adapter probe" output * Add support for BRD2601A extflash * Add manufacturing SW version to “mfg917 info” output * Add RF calibration fields to SiWx917 Efuse data JSON structure Resolved Issues; * Fixed extflash support for BRD2608A * Fixed extflash failures on very specific file sizes * Fixed mfg917 command issues on CW radio test and CTUNE override programming * Improved reset handling on SiWG917 ============================================================== Version 1.16.9 ============================================================== Added Features; * None Resolved Issues; * None ============================================================== Version 1.16.8 ============================================================== Added Features; * None Resolved Issues; * Fixed flashing userdata on secure boot enabled xG21 devices (regression in 1.16.7) * Mfg917: fixed trimming when flashing oversize binaries to regions ============================================================== Version 1.16.7 ============================================================== Updated EMDLL to 0.19.5 Added Features; * Add support for reading/writing userdata region in Si91x devices * Add support for BRD2608A, BRD4118A, BRD4120A, BRD4121A extflash * Add NWP firmware version and BLE MAC address in mfg917 info command * Add support for socket backends in mfg917 commands * Add support for ch14 in mfg917 calibration commands * Improved firmware load on Si91x devices via ISP mode Resolved Issues; * Fixed instabilities when flashing secure boot enabled xG21 devices ============================================================== Version 1.16.6 ============================================================== Added Features; * Add support for reading SiWx917 device info * Add button to open shell at Commander install directory * Add IP and MAC addresses to CLI output when available * Add VCOM console (both CLI and GUI) * Add extflash support for xG27 * Add support for reading/writing/erasing ranges using 'mfg917' commands * Add 'serial getopn' command for reading OPN from SiWx917 devices Resolved Issues; * Improve corner case handling when re-signing applications for secure boot * BRD4338A was identified with incorrect target OPN * Fix extflash support on BRD4402A and BRD4402B ============================================================== Version 1.16.5 ============================================================== Added Features; * None Resolved Issues; * 'mfg917 xocal --store' also stored gain offsets * 'adapter list' did not work correctly if non-silabs J-Link adapters were connected ============================================================== Version 1.16.4 ============================================================== Updated EMDLL to 0.19.3 Updated J-Link to 7.94e Added Features; * Add support for reading SE config on xG27 * Add option to identify debugger by the associated serial port * Add support to erase userdata from GUI Resolved Issues; * 'util verifysign' would incorrectly fail on bootloader files that had been extracted from a GBL file * stack and heap were missing when calculating RAM usage * 'aem measure' would not terminate after sending CTRL+C on Windows ============================================================== Version 1.16.3 ============================================================== Updated EMDLL to 0.19.2 Added Features; * Renamed 'manufacturing' commands to 'mfg917'. Old 'manufacturing' alias still works, but is hidden and deprecated * Added support for SiWN917 NCP devices (through BRD8045A) in 'mfg917' commands * Added 'mfg917 xocal' command for SiWx917 HFXO calibration * Added 'mfg917 radio' command for SiWx917 radio testing * Added 'mfg917 evmoffset' command for SiWx917 EVM calibration * Added 'mfg917 dpdtraining' command for SiWx917 DPD calibration * Added 'mfg917 gain' command for SiWx917 gain calibration * Added 'mfg917 info' command for getting SiWx917 device information * Added 'mfg917 dump' command for storing SiWx917 device configuration data to zip file * Added 'aem calibrate' command trigger AEM offset calibration * Added '--calibrate' option to aem commands run calibration before measuring Resolved Issues; * 'mfg917 read' on SiWx917 Efuse areas returned incorrect data * 'rps convert' could not properly convert PSRAM images into signed images * Flashing ELF files is now actually supported in the GUI ============================================================== Version 1.16.2 ============================================================== Added Features; * None Resolved Issues; * Loading RPS files through 'commander flash' did not work in 1.16.1 ============================================================== Version 1.16.1 ============================================================== Updated EMDLL to 0.19.1 Updated Edge to 0.0.5 Updated J-Link to 7.92i Added Features; * 'adapter ip' is now atomic, making it possible to change the IP configuration over IP * Support recovering BRD2704A boards which appear as "BRD0000A" after installing the 1.4.12 firmware The issue is fixed in the 1.4.13 release of the S1015D firmware * Support ‘_isp.bin’ file extensions in ‘serial load’ * SiWx917: Support loading and running code in SRAM * Flashing ELF files is now also supported in the GUI * Clarified output from 'security status --trustzone' Resolved Issues; * When creating Matter OTA files, the --max-sw option was interpreted incorrectly, throwing an error for valid values * Minor changes to the output of 'adapter list' to match inspect_emdll ============================================================== Version 1.16.0 ============================================================== Updated EMDLL to 0.19.0 Added Linux aarch32 binary, supports Raspberry Pi 2 and newer (CLI only) Added Linux aarch64 binary, supports Linux VMs on arm-based Mac hosts and RPi 4 Added Silink 0.5.4 and Edge 0.0.4 executables to the commander package Added "commander-cli" packages without graphics stack dependencies Added Features; * Support progress output while loading RPS files over serial port * Added general --json option to get JSON formatted output * Support for converting existing RPS images into secure RPS images * Support for dynamic m4 regions in manufacturing tools for Si917 * Support for writing to OTP/Efuse region for Si917 * Added 'util rpsinfo' command for parsing RPS header information Resolved Issues; * Removed QCommandLineParser error prints when running e.g. "adapter probe" * Fixed "flash --masserase" on Si917 * When creating an encrypted GBL, the "Version Dependency" Tag was encrypted * Using --encrypt and --seunencrypted on an SE-only GBL returns an error ============================================================== Version 1.15.3 ============================================================== Added Features; * Added preview of customer manufacturing tools for Si917 * Added command "adapter list" to list all connected boards Resolved Issues; * Improved stability of flashing Si917 devices * Bugfix for multiple include- and exclude-sections in post build ============================================================== Version 1.15.2 ============================================================== Added Features; * None Resolved Issues; * Fixed issue related to creating RPS images for PSRAM devices ============================================================== Version 1.15.1 ============================================================== Updated EMDLL to 0.18.11 Added Features; * Added support for writing to PSRAM using the flash command for Si917 radio boards * Added external flash support for EFR32xG28 radio board * Added Admin Console in GUI * Added bootloader Flash Map in GUI Resolved Issues; * Fixed broken "rps create" command for Si917 A0 radio board * Improved stability of flashing EFR32xG27 devices on Linux * Improved flashing and erase on Si917 ============================================================== Version 1.15.0 ============================================================== Updated EMDLL to 0.18.10 Added Features; * Added support for EFR32SG23 and EFR32SG28 * Security support for RPS files * Support loading RPS files over serial port Resolved Issues; * Fixed support for KG100S ============================================================== Version 1.14.8 ============================================================== Added Features; * Added support for util usage in post build Resolved Issues; * None ============================================================== Version 1.14.7 ============================================================== Added Features; * None Resolved Issues; * Fixed RM21Z OPN support * Improvements to aem dump data processing ============================================================== Version 1.14.6 ============================================================== Updated EMDLL to 0.18.9 Added Features; * Added support for creating and parsing Matter OTA files Resolved Issues; * Fixed tamper configuration for EFR32FG25 * Fixed flash address handling for Si917 in GUI ============================================================== Version 1.14.5 ============================================================== Added Features; * RTT and VUART support both in CLI and GUI * Device OPN and version added to security config file * Support for RPS in post build * Util Command to show Flash/RAM usage Resolved Issues; * Device info displayed incorrect for Si917 in GUI * Fixed issue where applications larger than 2MB could not be flashed to Si917 ============================================================== Version 1.14.4 ============================================================== Added Features; * None Resolved Issues; * masseerase on Si917 devices didn't work ============================================================== Version 1.14.3 ============================================================== Updated EMDLL to 0.18.8 Added Features; * Added --dryrun option to postbuild command * Improved error messages in security command Resolved Issues; * security writekey would create an empty folder even if --nostore was used * commander swo read didn't terminate after --timeout when other SWO sources were enabled * Fixed die revision display on EFx32xG25 and EFx32xG27 devices * Fixed erase operations on xG21 devices with TrustZone enabled ============================================================== Version 1.14.2 ============================================================== Updated EMDLL to 0.18.7 Added Features; * None Resolved Issues; * Bugfix for multiple input files in post-build workflow ============================================================== Version 1.14.1 ============================================================== Added Features; * None Resolved Issues; * Post-build workflow did not work with absolute paths as parameters (since 1.14.0) ============================================================== Version 1.14.0 ============================================================== Updated EMDLL to 0.18.6 Updated J-Link to 7.70d Added Features; * Added support for creating and loading RPS files * Support for inherited constants in post-build workflow * Universal build for macOS supporting both arm64 and x86_64 architectures * Support dump/log of AEM data * Added --verbose option to security status command Resolved Issues; * CTRL-C did not exit swo read on Windows * Improved input checking and error ============================================================== Version 1.13.3 ============================================================== Updated EMDLL to 0.18.4 Added Features; * Added TrustZone debug level support to security lock/unlock/status commands Resolved Issues; * SE Upgrades were added twice to encrypted GBL files - both encrypted and unencrypted (since 1.13.0) * The ota verify command would sometimes fail to verify correct signatures * Corrected default tamper configuration files - the output from security genconfig did not match the default configuration * Improvements to security readcert command * Adding secure boot certificates failed in some cases (since 1.13.2) ============================================================== Version 1.13.2 ============================================================== Added Features; * Signing OTA files with 283k1 curve Resolved Issues; * Improved error message for invalid Secure Boot certificate ============================================================== Version 1.13.1 ============================================================== Updated J-Link to 7.66 Added Features; * Signing OTA files (preview) Resolved Issues; * Misc problems with EFR32xG24 devices due to reset not working correctly * The ELF parser missed some sections, leading to incomplete images * Only 16 kB of the bootloader space on EFR32xG14 devices was available ============================================================== Version 1.13.0 ============================================================== Updated EMDLL to 0.18.3 Added Features; * Support ELF files as input to flash, convert, gbl * Support creating Zigbee OTA files * Support running post build yaml files * Support creating encrypted GBL files with un-encrypted SE Upgrade * Add external flash support for EFR32xG23, EFR32xG24 radio boards Resolved Issues; * EFR32xG24 devices were not reset after flashing in 1.12.3 * Fixed duplicated output when flashing from CLI * Improved voltage measurement in "aem measure" command for low currents Known Issues/limitations; * Signing OTA files is currently not supported ============================================================== Version 1.12.3 ============================================================== Updated J-Link to 7.62c Updated EMDLL to 0.18.2 Added Features; * Added --aeskey option to the convert command * Output from more flash and firmware upgrade operations are now printed to the log window Resolved Issues; * The Certificate tag was not included in encrypted GBL files Known Issues/limitations; * None ============================================================== Version 1.12.2 ============================================================== Updated J-Link to 7.58a Updated EMDLL to 0.18.1 Added Features; * None Resolved Issues; * When flashing EFM32GG11 or EFM32TG11 devices, the lockbits page were in some cases erased * Tamper configuration was not handled correctly on EFR32xG23 devices and newer * The znet token group did not work on EFM32PG22 devices Known Issues/limitations; * None ============================================================== Version 1.12.1 ============================================================== Updated EMDLL to 0.18.0 Added Features; * Support for masserase and pageerase on applications using TrustZone * Support "MINI" debug mode for Wireless Pro Kit * Debug mode selector in GUI now reflect what the debug modes the board supports Resolved Issues; * Improved error handling when flashing Known Issues/limitations; * When flashing EFM32GG11 and EFM32TG11 devices, the lockbits page may be erased * This is an issue in the J-Link DLL, we are waiting for a fix ============================================================== Version 1.12.0 ============================================================== Updated EMDLL to 0.17.19 Updated J-Link to 7.52d Updated mbedTLS to 2.16.6 Added Features; * Added device support for upcoming device families * Descriptive error messages when trying to write outside valid flash regions * The Windows binaries are now signed Resolved Issues; * Siging .extsign GBL files could fail due to padding introduced in 1.11.0 * When connecting in the GUI failed, very many error dialogs could be spawned * Some invalid secure boot files could cause "commander convert" to crash Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.11.2 ============================================================== Updated EMDLL to 0.17.18 Added Features; * Added the --extsign option for the "security gencert" command to create unsigned access certificate * Running "security gencert" without either "--extsign" or "--command-key" is now an error. * Added support for access certificates in "util signcert" Resolved Issues; * Creating s37-files with output path longer than 252 characters would yield invalid files * The S0-record now only contains the name of the file, not the full path * "security unlock --cert-signature" did not support DER signature files * Unsigned access certificates were previously created as access_certificate.bin with the signature part set to all zeros. Now, access_certificate.extsign is created instead, without the signature part (i.e. the output file is ready to hash and sign directly) Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.11.1 ============================================================== Added Features; * Added support for extended length QR codes in "device zwave-qrcode" Resolved Issues; * Manually selecting a target device in the GUI didn't work correctly in 1.11.0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.11.0 ============================================================== Updated EMDLL to 0.17.17 Updated JLink to 6.94d Added Features; * Changed connection model of GUI - now only connects temporarily while performing actions * Added support for "favorite" devices in GUI * New message log window in GUI * Support GBL files in "util verifysign" command * Now supports parsing DER signature files * General --timestamp option to prepend timestamps to output of all commands Resolved Issues; * "util verifysign" did not work on images with start address != 0 * String MFG tokens can now contain ":" * Ensure GBL files are always a multiple of 4 bytes to prevent issues when upgrading * Several improvements in handling of Application Properties structs in images Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.10.3 ============================================================== Updated EMDLL to 0.17.16 Added Features; * The MFG string tokens "MFG_STRING" and "MFG_BOARD_NAME" will now be zero terminated when written by Commander * Previously the string was unterminated, and unused token space is filled with 0xFF * If the string is exactly 16 bytes, filling the token, a warning will be raised and the string will be unterminated Resolved Issues; * The "ctune set" command did not work on EFR32MG21 in certain scenarios * Detected OPNs for series 2 EFR32 devices did not include the temperature grade and package characters * Improved reliability of device recovery on Series 1 devices * "security readcert" would fail on xGM210PB modules Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.10.2 ============================================================== Updated EMDLL to 0.17.15 Added Features; * Added support for xGM210PB modules Resolved Issues; * security readconfig: No longer printing tamper configuration on non-vault xG21 devices * security attestation and security readcert will now raise better error messages on non-vault xG21 devices Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.10.1 ============================================================== Updated EMDLL to 0.17.14 Added Features; * Added --binary option to write GBL files directly to flash instead of extracting the application * Change default debug clock speed to 4 MHz when using a kit in "Debug OUT" mode to improve stability Resolved Issues; * Halt the device while reading flash map to prevent incorrect results * Improved scaling on High DPI displays on Windows * Reduced RAM usage when doing AEM measurements * Handle the case when attempting to write the same public key to SE more than once without raising an error Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.10.0 ============================================================== Removed 32 bit builds for Linux and Windows Updated EMDLL to 0.17.13 Added Features; * Added support for reading device certificates from Secure Element * "security readcert" commdn * Added support for attestation * "security attestation" command * When flashing a Series 2 device fails because secure boot has locked the flash pages, the device will be erased and the flash operation re-tried * Added VCOM port to the output of "adapter probe" * Added some device configuration items to the output of "device info" for Series 1 devices Resolved Issues; * Flashing Series 2 devices with high speed J-Link debuggers would often fail * 352 kB flash devices were not fully supported Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.9.2 ============================================================== Updated EMDLL to 0.17.12 Updated JLink DLL to 6.70a Added Features; * Add support for writing AES decryption key to Secure Element * Add interpretation of more fine grained status codes when secure boot fails Resolved Issues; * Connecting to a device sometimes took 60 seconds * Applications containing a certificate with start address != 0 were not signed correctly * The MFG_EMBER_EUI_64 token were not read correctly on EFR32xG21 and EFR32xG22 * On EFR32xG21, when recovering from failed secure boot, writing to userdata in the same operation did not work Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.9.1 ============================================================== Updated EMDLL to 0.17.11 Added Features; * Added support for EFR32xG22 radio boards and Thunderboard in "extflash" command Resolved Issues; * Fixed issue with signing binaries for secure boot * Fixed issue with extflash on EFR32xG1 devices in certain scenarios * security disabletamper command did not use the --disable-param argument Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.9.0 ============================================================== Updated JLink DLL to 6.62d Added Features; * Added util command with miscellaneous utilities for file manipulation and info - Support for generating certificates for GBL file signing - "util genkey" supersedes "ebl keygen", "gbl keygen", "security keygen" - "util keytotoken" supersedes "ebl keyconvert" and "gbl keyconvert" - The superseded commands are still available, but deprecated * Added security readconfig command * Added security disabletamper command * Added support for strings in custom tokens * NVM3 objects are sorted by key Resolved Issues; * Improved stability of flashing EFR32xG22 devices * Flashing EFR32xG21 devices with --masserase did not work in some cases Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.8.2 ============================================================== Added Features; * Added Root Code version check to prevent enabling Secure Boot on devices with Root Code version older than 1.2.1 Resolved Issues; * Enabling Secure Boot on EFR32xG22 devices did not work * Flashing EFR32xG22 devices with failed secure boot did not work Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.8.1 ============================================================== Updated JLink DLL to 6.56a Added Features; * None Resolved Issues; * Ensure that secure boot signature is always placed at word boundary (required by Secure Element) * Minor GUI improvements and fixes * Improvements to wording and usability in the security command Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.8.0 ============================================================== Updated EMDLL to 0.17.9 Added Features; * Support for security features of EFR32xG21 parts * Write and read keys * Write secure boot configuration * Secure debug unlock support * Security Store keeps keys and misc data for ease of use * Improved the GUI with support for security status * Added option to sign for secure boot using a certificate * The command line application will now refuse to connect if multiple adapters are connected via USB and neither --serialnumber or --ip is given * Added app bundle signing on Mac * Bundled Qt dependencies on Linux Resolved Issues; * Fixed support for the LOCKBITS page in custom token files for EFR32xG22 * Flashing from the GUI did not preserve data in partially written pages * 'device info' did not return correct "Product Rev" for for all modules Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.8 ============================================================== Added Features; * None Resolved Issues; * Fixed intermittent issue with flashing EFR32xG22 devices Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.7 ============================================================== Added Features; * Added CTUNE support for Series 2 devices * Added command for reading out SE status - "security status" Resolved Issues; * Signing for Secure Boot did not work correctly in 1.7.6 * Thread Join Key token length was written as 0 when the Join Key was blank. Changed to 0xFFFF (erased state). Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.6 ============================================================== Updated EMDLL to 0.17.8 Updated JLink DLL to 6.46j Added Features; * None Resolved Issues; * EBL signature verification didn't find the signature in some cases * Fixed flashing stability issues for upcoming devices * 'commander convert --crc' would append a new CRC32 even if the file already had a checksum Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.5 ============================================================== Updated EMDLL to 0.17.7 Updated JLink DLL to 6.44h Added Features; * Support for upcoming devices and modules * Improved notifications when kit bootloader upgrade takes place Resolved Issues; * 'commander flash --masserase' didn't work on EM3xx devices Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.4 ============================================================== Updated EMDLL to 0.17.6 Added Features; * Support for upcoming devices Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.3 ============================================================== Updated EMDLL to 0.17.5 Added Features; * None Resolved Issues; * Flashing EBL and GBL files from the GUI didn't work Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.2 ============================================================== Added Features; * None Resolved Issues; * Fixed broken handling of tokens in lockbits by the tokenheader command * Support remapped manufacturing tokens for upcoming devices * Improved device recovery for upcoming devices Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.1 ============================================================== Updated EMDLL to 0.17.4 Added Features; * None Resolved Issues; * Fixed mass erase on EFM32GG12B * Fixed handling of CTUNE value 511 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.7.0 ============================================================== Updated EMDLL to 0.17.3 Added Features; * Support for reading CTUNE data from radio board EEPROM and module DI page and writing to manufacturing token * Support for reading out Z-Wave QR code * Support drag-and-drop of files into the GUI for flashing and firmware upgrade * Improved error checking on NVM3 commands * Added --verify option to ebl create command Resolved Issues; * Fixed some issues with flashing from the GUI * Fixed flashing of the bootloader on EFR32BG14 devices Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.6.0 ============================================================== Updated EMDLL to 0.17.2 Added Features; * Improved support for upcoming devices Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.5.0 ============================================================== Updated EMDLL to 0.17.1 Added Features; * Added support for printing flash/RAM usage information for apps with an AAT (Zigbee and Thread) * RAM usage is not available for EFR32 devices. Resolved Issues; * The JLink select device dialog would pop up under certain circumstances on Windows * Flashing EM3xx devices would often enable write protection, this is now fixed. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.4.0 ============================================================== Updated JLink DLL to 6.34f Updated EMDLL to 0.17.0 Added Features; * Support for module part numbers (e.g. BGM111) as --device parameter * Module part numbers will be read from the device when it exists (new modules only) Resolved Issues; * Extflash support didn't work on Thunderboard Sense 2 * Fixed the return code of "commander device pageerase" - It would return 1 on success and 0 on failure, instead of 0 on success and negative on failure * Fixed the return code of "commander nvm3 initfile" and "nvm3 set" - These sometimes returned 0 even if the command failed Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.3.2 ============================================================== Updated JLink DLL to 6.32h Updated EMDLL to 0.16.2 Added Features; * None Resolved Issues; * Firmware upgrade of EMF32G8xx-STK and STK3300 (EFM32TG) did not work since version 1.2.3 * Reading the bootloader space of EFM32PG1B devices did not work * Write protecting flash across a 32-page boundary would fail if the start of the range to protect was not a 32-page boundary. For example, trying to write protect page 28 to 34 would only write protect page 28 to 32, but write protecting page 1 to 34 would succesfully protect the range. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.3.1 ============================================================== Added Features; * Updated EMDLL to 0.16.1 Resolved Issues; * Flashing the bootloader area of EFR32FG14V devices did not work since version 1.2.1 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.3.0 ============================================================== Added Features; * Added support for manipulating the NVM3 data in a file commander nvm3 initfile --address --size --outfile commander nvm3 set --object : --outfile commander nvm3 set --counter : --outfile commander nvm3 set --nvm3file --outfile * Added --tokendefs option to be able to specify the direct path to a JSON file for custom tokens * Affects all commands interacting with tokens (flash, convert, tokendump). Resolved Issues; * Flashing several images in sequence from the GUI failed in some cases Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.2.3 ============================================================== Added Features; * Updated JLink DLL to 6.32a * Updated EMDLL to 0.16.0 Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.2.2 ============================================================== Added Features; * None Resolved Issues; * Flashing the bootloader area of EFR32xG14 devices did not work Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.2.1 ============================================================== Added Features; * Updated EMDLL to 0.15.5 * Added printouts during device recovery * Updated JLlink DLL to 6.30k Resolved Issues; * Firmware upgrade over IP could time out waiting for the kit to restart * Firmware upgrade over IP using a hostname instead of the IP address did not work * SWO read could drop data when subject to high sustained load (>6 kB per 100 ms) * Fixed flashing of devices with voltage scaling enabled * Updated NVM3 header format to match new definition Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.2.0 ============================================================== Added Features; * Added support for creating GBL images using the LZMA compression algorithm. Resolved Issues; * Fixed issue with flashing EFR32FG14V devices. * Improved unlock behavior in some circumstances. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.1.0 ============================================================== Added Features; * Added nvm3 command which supports reading NVM3 data from a device and parsing an image file containing NVM3 data * Added support for writing CRC32 to an image as a means of integrity check when not using Secure Boot. * Updated mbed TLS to 2.6.1 * Updated JLlink DLL to 6.22d Resolved Issues; * Writing an externally generated signature into an EBL file using "commander ebl create --signature" modified image stamp, which means that the previously generated signature was no longer valid. This did not affect cases where the image was also signed, i.e. secure boot. * When preparing an image for external signing for secure boot using "commander convert --secureboot --extsign", the signature type was not written to the application properties struct. This could lead to the bootloader treating the signed binary as if it was unsigned, i.e. rejecting it. * ECC token keys generated by "gbl keygen" were written with leading zeroes removed. This is not accepted by the token file parser, making them unusable. * Recovering from option byte failure on EM3xx using "device recover" did not work. * The die revision of Cortex-M0+ devices was not correctly read from the device Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 1.0.0 ============================================================== Added Features; * Added EM3xx support * Added support for MFG_THREAD_JOIN_KEY token Resolved Issues; * In previous releases, when doing a partial write of a flash page, invalid data were occacionally written to areas of the page that should have remained unchanged. This issue occurred due to a weakness in the read-modify-write process if the device was resetting itself during the flash read. * Device recovery did not work for some cases where the HF clock had been misconfigured * The legacy flashloader was used in case --halt or --noverify options were passed. Now Segger's flashloader is always used. * After flashing a device from the GUI, the debug interface was not always powered down. This could lead to the device not entering EM2 or EM3 before it was power cycled. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.25.3 ============================================================== Added Features; * Added support for generating EBLs for EM355 and EM3555 Resolved Issues; * Removed warning messages when parsing GBL files Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.25.2 ============================================================== Added Features; * Added support for writing bootloader tokens to EFM32 devices * Added board support: BRD4170A - EFR32MG12 2400/868-915 MHz 19 dBm Dual Band Radio Board BRD4305x - BGM13S and MGM13S radio boards BRD5002A - Thunderboard EFM8UB3 BRD8021A - Xbee EXP Board Resolved Issues; * The part number EFR32FG1V032F128 was interpreted as EFR32FG1V32F128 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.25.1 ============================================================== Added Features; * Added board support for BGM13 and MGM13 radio boards * Added board support for Si72XX Hall Effect Sensor EXP Board Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.25.0 ============================================================== Added Features; * Support for creating and parsing GBL files with lz4 compression * Use "--compress lz4" with "gbl create" command Resolved Issues; * Abort GBL creation if application data struct is missing from the application * Improved stability when retrieving list of connected boards * Improved FW upgrade stability for EFM32-G8xx-STK and EFM32TG-STK3300 kits Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.24.1 ============================================================== Added Features; * Added board support for EFM32xG14 radio boards * Added board support for CPT212 and CPT213 expansion boards * Added board support for BGM11S radio board Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.24.0 ============================================================== Added Features; * Added extflash support for stacked SPI flash on EFR32MG13P832 and EFR32MG13P932 devices * Added extflash support for external SPI flash on EFR32xG12, EFR32xG13, and EFR32xG14 radio boards * Added support for EFR32xG14 devices * Added preliminary support for EFM32TG11 devices Resolved Issues; * device lock --write --range always returned -1 * Fix segfault when trying to flash an unsupported Exx32 device * Flashing with --apack and either --halt or --noverify could lead to a divide by zero error Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.23.1 ============================================================== Cleanup of ebl/gbl and convert command sets: Changes in "commander convert": "convert --pubkey" is replaced by "convert --verify" (--pubkey will still work, but is hidden and deprecated) Changes in "gbl create" and "ebl create": --signgbl replaced by --sign --secureboot is removed (use "commander convert --secureboot" instead) --signingkey is removed (use --sign instead) --extsign no longer requires --signgbl --signature removed from "gbl create", use "gbl sign --signature" instead --signature still exists in "ebl create" Added Features; * None Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.23.0 ============================================================== Added Features; * Added support for external signing of GBL files * New command: "gbl sign" Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.22.1 ============================================================== Added Features; * None Resolved Issues; * Flashing the bootloader memory space did not work in 0.22.0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.22.0 ============================================================== Added Features; * Added "gbl" command group Resolved Issues; * In previous versions, when encrypting EBL v3 (GBL) files, the nonce was always 0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.21.3 ============================================================== Added Features; * None Resolved Issues; * Fixed mass erase on EFx32xG12 devices. Previously, only the lower half of the the flash was erased. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.21.2 ============================================================== Added Features; * None Resolved Issues; * Fixed "error code -6 (EMDLL was not opened.)" when using a non-Silicon Labs debugger Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.21.1 ============================================================== Added Features; * None Resolved Issues; * "convert --secureboot --keyfile " was broken in 0.21.0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.21.0 ============================================================== Added Features; * Support flashing the CIB on all EM3xx devices Resolved Issues; * Programming lockbits or user page of Exx32 devices caused the lockbits page to be erased * "ebl keygen" command didn't work * EFR32 devices did not enter sleep mode after the debug session was closed * Added legacy support for creating EBL v2 files using "commander convert" * Fixed EFM32PG12 flashing Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.20.0 ============================================================== Added Features; * Preliminary support for EM3xx devices - MCU information, flashing, mass erase and page erase is supported. - Accessing the CIB is not supported on EM358x/EM359x devices. Resolved Issues; * Fixed creation of encrypted EBL v2 files which didn't work in 0.19.0. * Improved firmware upgrade problems seen with some MCU STK boards. * Re-added support for flashing EBL files using "commander flash " Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.19.0 ============================================================== Added Features; * Support for EBL file format version 3. The command set for interacting with EBL files has changed. * Added options for setting JTAG scan chain parameters Resolved Issues; * Fixed issue with "swo read" introduced in 0.18.0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.18.1 ============================================================== Added Features; * None Resolved Issues; * Duplicate kit serial numbers were detected, which could prevent USB connection. * --halt and --noverify with the flash command did not work in 0.18.0 Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.18.0 ============================================================== Added Features; * Bootloader write support for devices with writable bootloader region * Support for EFR32xG12 and EFR32xG13 devices * Preliminary support for EFM32GG11 devices * Improved flash write performance Resolved Issues; * "aem measure" always returned 1.000 V. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.17.3 ============================================================== Added Features; * Support for new kits and boards Resolved Issues; * Flashing EFM32PG and EFM32JG with --device passed on the command line could fail Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.17.2 ============================================================== Added Features; * Display a warning message if a low target voltage is detected * Support using an external party for signing images (extsign) * Support using an external party for EBL files (extsign) * Support creating a token text file from a PEM public key file Resolved Issues; None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.17.0 ============================================================== Added Features; * Support generating signed images (secure boot) * Support generating signed EBL files * Support generating ECDSA key pairs for signing Resolved Issues; None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.16.0 ============================================================== Added Features; * "aem measure" command for measuring device energy usage * "adapter ip" command for configuring the IP address and related settings for an adapter * "swo read" command for reading from SWO * "adapter dbgmode" now also supports adapters that don't have the regular MCU/IN/OUT/OFF configuration set Resolved Issues; None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.15.0 ============================================================== Added Features; * "extflash" command for accessing the SPI flash on Firefly and EFR32 radio boards * "adapter reset" command * "adapter dbgmode" command * The browse for file dialog boxes now opens the path in the text field instead of the application's working directory Resolved Issues; * GUI: Flashing s37/hex files with more than one data block inside a single flash page could fail without being detected by verification. Fixed. * When an adapter is in the bootloader, indicate that the FW version displayed is actually the bootloader version. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.14.1 ============================================================== Added Features; * None Resolved Issues; * Firmware upgrade sometimes failed on Windows with "Kit failed to restart" error. * Reduced memory footprint for parallel flashing. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.14.0 ============================================================== Added Features; * New commands: "device lock" "device protect" "device pageerase" "device recover" * Renamed commands: "deviceinfo" -> "device info" "reset" -> "device reset" "masserase" -> "device masserase" "fwupgrade" -> "adapter fwupgrade" "probe" -> "adapter probe" Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.13.0 ============================================================== Added Features; * Added "tokenheader" command for generating C header files from token groups Resolved Issues; * Fixed issue with "deviceinfo" and "masserase" commands. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.12.0 ============================================================== Added Features; * Added support for S-Record files with record types 1/9 and 2/8. * Added custom token definition file example. * Added verify command Resolved Issues; * The hidden --flashloader option did not work. Fixed. Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.11.0 ============================================================== Added Features; * Added CTUNE and XO_TUNE manufacturing tokens * Added support for array tokens (fixes MFG_ASH_CONFIG handling) * Added firmware upgrade command * Added device info command * Added probe command * Added masserase command * Added reset command Resolved Issues; * The zlib dll was missing on Windows, fixed * Aligned location of tokens in the lockbits page with the HAL * Fixed blurry fonts on HiDPI Mac screens * Improved documentation and error checking of --region * Improved --patch option handling, now takes integers instead of byte arrays * Removed 0x prefix of byte arrays in tokendump output * Prefix fixed and restricted tokens with # to make the tokendump output file valid input without modifications Known Issues/limitations; * Setting EBL timestamp and image info is not supported * There is no support for pretty-printing tokens yet (with type information etc) * There is no cross-checking of EUI vs certificates ============================================================== Version 0.10 ============================================================== Initial release Added Features; * Conversion to/from .bin, .s37, .hex and .ebl * Manufacturing token support - Reading and writing * Encrypting/decrypting EBL files, printing EBL information * Reading memory from a chip * Flashing EFR32 * Patching memory in a device, in a file or during file conversion Resolved Issues; * None Known Issues/limitations; * Setting EBL timestamp and image info is not supported * When dumping tokens, restricted tokens which cannot be edited manually is included in the output * There is no support for pretty-printing tokens yet (with type information etc) * The MFG_ASH_CONFIG token is not handled correctly * There is no cross-checking of EUI vs certificates