Silicon Labs Host Libraries
Data Structures
Here are the data structures with brief descriptions:
 C_BAUD_CONFIGBaud Config Structure. Alias of this struct is BAUD_CONFIG
 C_COMM_STATUSCP210x struct for reading from the device. Alias of this struct is COMM_STATUS
 C_CP2114_OTP_CONFIGTbd
 C_CP2114_OTP_CONFIG_GETTbd
 C_DUAL_PORT_CONFIGCP2105 Dual Port Config Structure. Alias of this struct is DUAL_PORT_CONFIG
 C_firmware_tFirmware version. Alias of this struct is firmware_t
 C_PORT_CONFIGCP2103/4 Port Config Structure. Alias of this struct is PORT_CONFIG
 C_QUAD_PORT_CONFIGCP2108 Quad Port Config structure. Alias of this struct is QUAD_PORT_CONFIG
 C_QUAD_PORT_STATECP2108 Quad Port State structure (used in QUAD_PORT_CONFIG). Alias of this struct is QUAD_PORT_STATE
 C_RAM_CONFIG_STRUCTTbd
 C_SPI_CMDSPI Command Word. Alias of this struct is SPI_CMD
 CCP2114_B01If config_version == CP2114_CONFIG_VERSION_B01
 CCP2114_B02If config_version == CP2114_CONFIG_VERSION_B02
 CCP2114_OTP_CONFIG.CP2114_B01
 CCP2114_OTP_CONFIG.CP2114_B02
 CPBAUD_CONFIG
 CPCOMM_STATUS
 CPCP2114_OTP_CONFIG
 CPCP2114_OTP_CONFIG_GET
 CPDEVICE_DESCRIPTOR
 CPDUAL_PORT_CONFIG
 CpFirmware_t
 CPPORT_CONFIG
 CPQUAD_PORT_CONFIG
 CPQUAD_PORT_STATE
 CPSPI_CMD
 CSILABS_IOP_ACCESSORY_INFOAccessory Information
 CSILABS_IOP_ANALOG_PIN_VALUEAnalog Pin Value
 CSILABS_IOP_DIGITAL_PORT_VALUEDigital Port Value
 CSILABS_IOP_PORT_CONFIGURATIONPort Configuration
 CSILABS_IOP_SERIAL_STATESerial State
 CtDeviceCapsCP2114 Capabilities