Silicon Labs Host Libraries

Macros

#define CP210x_MAX_DEVICE_STRLEN   256
 CP210x Maximum Device-side string length. More...
 
#define CP210x_MAX_SETUP_STRING_SIZE   246
 CP210x Maximum setup string length. More...
 
#define CP210x_MAX_MANUFACTURER_STRLEN   45
 Single port device Max Manufacturing string length. More...
 
#define CP210x_MAX_PRODUCT_STRLEN   126
 Single port device Max Product string length. More...
 
#define CP210x_MAX_SERIAL_STRLEN   63
 Single port device Max Serial Number string length. More...
 
#define CP2105_MAX_MANUFACTURER_STRLEN   12
 CP2105 (Dual port/interface devices) More...
 
#define CP2105_MAX_PRODUCT_STRLEN   47
 Dual port device Max Product string length. More...
 
#define CP2105_MAX_SERIAL_STRLEN   16
 Dual port device Max Serial Number string length. More...
 
#define CP2105_MAX_INTERFACE_STRLEN   32
 Dual port device Max Interface string length. More...
 
#define CP2108_MAX_MANUFACTURER_STRLEN   126
 CP2108 (Quad port/interface devices) More...
 
#define CP2108_MAX_PRODUCT_STRLEN   126
 Quad port device Max Product string length. More...
 
#define CP2108_MAX_SERIAL_STRLEN   126
 Quad port device Max Serial Number string length. More...
 
#define CP2108_MAX_INTERFACE_STRLEN   126
 Quad port device Max Interface string length. More...
 

Detailed Description

Device-side string lengths

Device String Length in TBD Characters or Bytes? Characters presumably?

CP2101/2/3/4/9 (Single port/interface devices)

Macro Definition Documentation

◆ CP2105_MAX_INTERFACE_STRLEN

#define CP2105_MAX_INTERFACE_STRLEN   32

Dual port device Max Interface string length.

◆ CP2105_MAX_MANUFACTURER_STRLEN

#define CP2105_MAX_MANUFACTURER_STRLEN   12

CP2105 (Dual port/interface devices)

Dual port device Max Manufacturing string length

◆ CP2105_MAX_PRODUCT_STRLEN

#define CP2105_MAX_PRODUCT_STRLEN   47

Dual port device Max Product string length.

◆ CP2105_MAX_SERIAL_STRLEN

#define CP2105_MAX_SERIAL_STRLEN   16

Dual port device Max Serial Number string length.

◆ CP2108_MAX_INTERFACE_STRLEN

#define CP2108_MAX_INTERFACE_STRLEN   126

Quad port device Max Interface string length.

◆ CP2108_MAX_MANUFACTURER_STRLEN

#define CP2108_MAX_MANUFACTURER_STRLEN   126

CP2108 (Quad port/interface devices)

Quad port device Max Manufacturing string length

◆ CP2108_MAX_PRODUCT_STRLEN

#define CP2108_MAX_PRODUCT_STRLEN   126

Quad port device Max Product string length.

◆ CP2108_MAX_SERIAL_STRLEN

#define CP2108_MAX_SERIAL_STRLEN   126

Quad port device Max Serial Number string length.

◆ CP210x_MAX_DEVICE_STRLEN

#define CP210x_MAX_DEVICE_STRLEN   256

CP210x Maximum Device-side string length.

◆ CP210x_MAX_MANUFACTURER_STRLEN

#define CP210x_MAX_MANUFACTURER_STRLEN   45

Single port device Max Manufacturing string length.

◆ CP210x_MAX_PRODUCT_STRLEN

#define CP210x_MAX_PRODUCT_STRLEN   126

Single port device Max Product string length.

◆ CP210x_MAX_SERIAL_STRLEN

#define CP210x_MAX_SERIAL_STRLEN   63

Single port device Max Serial Number string length.

◆ CP210x_MAX_SETUP_STRING_SIZE

#define CP210x_MAX_SETUP_STRING_SIZE   246

CP210x Maximum setup string length.