Macros | |
| #define | HID_UART_MIN_READ_SIZE 1 |
| Minimum read request size see HidUart_ReadLatch(). More... | |
| #define | HID_UART_MAX_READ_SIZE 32768 |
| Maximum read request size see HidUart_ReadLatch(). More... | |
| #define | HID_UART_MIN_WRITE_SIZE 1 |
| Minimum write request size see HidUart_WriteLatch(). More... | |
| #define | HID_UART_MAX_WRITE_SIZE 4096 |
| Maximum write request size see HidUart_WriteLatch(). More... | |
| #define HID_UART_MAX_READ_SIZE 32768 |
Maximum read request size see HidUart_ReadLatch().
| #define HID_UART_MAX_WRITE_SIZE 4096 |
Maximum write request size see HidUart_WriteLatch().
| #define HID_UART_MIN_READ_SIZE 1 |
Minimum read request size see HidUart_ReadLatch().
| #define HID_UART_MIN_WRITE_SIZE 1 |
Minimum write request size see HidUart_WriteLatch().