Silicon Labs Host Libraries

Macros

#define HID_UART_GPIO_MODE_INPUT   0x00
 GPIO Input. More...
 
#define HID_UART_GPIO_MODE_OUTPUT_OD   0x01
 GPIO Output-Open Drain. More...
 
#define HID_UART_GPIO_MODE_OUTPUT_PP   0x02
 GPIO Output-Push Pull. More...
 
#define HID_UART_GPIO_MODE_FUNCTION1   0x03
 Pin specific function and mode. More...
 
#define HID_UART_GPIO_MODE_FUNCTION2   0x04
 tbd More...
 

Detailed Description

Pin Config Modes

Macro Definition Documentation

◆ HID_UART_GPIO_MODE_FUNCTION1

#define HID_UART_GPIO_MODE_FUNCTION1   0x03

Pin specific function and mode.

◆ HID_UART_GPIO_MODE_FUNCTION2

#define HID_UART_GPIO_MODE_FUNCTION2   0x04

tbd

◆ HID_UART_GPIO_MODE_INPUT

#define HID_UART_GPIO_MODE_INPUT   0x00

GPIO Input.

◆ HID_UART_GPIO_MODE_OUTPUT_OD

#define HID_UART_GPIO_MODE_OUTPUT_OD   0x01

GPIO Output-Open Drain.

◆ HID_UART_GPIO_MODE_OUTPUT_PP

#define HID_UART_GPIO_MODE_OUTPUT_PP   0x02

GPIO Output-Push Pull.