Silicon Labs Host Libraries
Read/Write Limits definitions

Macros

#define HID_SMBUS_MIN_READ_REQUEST_SIZE   1
 HID SMBus min read request size. More...
 
#define HID_SMBUS_MAX_READ_REQUEST_SIZE   512
 HID SMBus max read request size. More...
 
#define HID_SMBUS_MIN_TARGET_ADDRESS_SIZE   1
 HID SMBus min target address size. More...
 
#define HID_SMBUS_MAX_TARGET_ADDRESS_SIZE   16
 HID SMBus max target address size. More...
 
#define HID_SMBUS_MAX_READ_RESPONSE_SIZE   61
 HID SMBus max read response size. More...
 
#define HID_SMBUS_MIN_WRITE_REQUEST_SIZE   1
 HID SMBus min write request size. More...
 
#define HID_SMBUS_MAX_WRITE_REQUEST_SIZE   61
 HID SMBus max write request size. More...
 

Detailed Description

Macro Definition Documentation

◆ HID_SMBUS_MAX_READ_REQUEST_SIZE

#define HID_SMBUS_MAX_READ_REQUEST_SIZE   512

HID SMBus max read request size.

◆ HID_SMBUS_MAX_READ_RESPONSE_SIZE

#define HID_SMBUS_MAX_READ_RESPONSE_SIZE   61

HID SMBus max read response size.

◆ HID_SMBUS_MAX_TARGET_ADDRESS_SIZE

#define HID_SMBUS_MAX_TARGET_ADDRESS_SIZE   16

HID SMBus max target address size.

◆ HID_SMBUS_MAX_WRITE_REQUEST_SIZE

#define HID_SMBUS_MAX_WRITE_REQUEST_SIZE   61

HID SMBus max write request size.

◆ HID_SMBUS_MIN_READ_REQUEST_SIZE

#define HID_SMBUS_MIN_READ_REQUEST_SIZE   1

HID SMBus min read request size.

◆ HID_SMBUS_MIN_TARGET_ADDRESS_SIZE

#define HID_SMBUS_MIN_TARGET_ADDRESS_SIZE   1

HID SMBus min target address size.

◆ HID_SMBUS_MIN_WRITE_REQUEST_SIZE

#define HID_SMBUS_MIN_WRITE_REQUEST_SIZE   1

HID SMBus min write request size.