Macros | |
| #define | SI_MAX_DEVICE_STRLEN 256 |
| Max Device String Length. More... | |
| #define | SI_MAX_READ_SIZE 4096*16 |
| Max Read Size. More... | |
| #define | SI_MAX_WRITE_SIZE 4096 |
| Max Write Size. More... | |
| #define SI_MAX_DEVICE_STRLEN 256 |
Max Device String Length.
| #define SI_MAX_READ_SIZE 4096*16 |
Max Read Size.
| #define SI_MAX_WRITE_SIZE 4096 |
Max Write Size.