Macros | |
| #define | SI_HELD_INACTIVE 0x00 |
| Held INActive. More... | |
| #define | SI_HELD_ACTIVE 0x01 |
| Held Active. More... | |
| #define | SI_FIRMWARE_CONTROLLED 0x02 |
| Firware Controlled. More... | |
| #define | SI_RECEIVE_FLOW_CONTROL 0x02 |
| Receive Flow Control. More... | |
| #define | SI_TRANSMIT_ACTIVE_SIGNAL 0x03 |
| Transmit Active Signal. More... | |
| #define | SI_STATUS_INPUT 0x00 |
| Status Input. More... | |
| #define | SI_HANDSHAKE_LINE 0x01 |
| Handshake Line. More... | |
| #define SI_FIRMWARE_CONTROLLED 0x02 |
Firware Controlled.
| #define SI_HANDSHAKE_LINE 0x01 |
Handshake Line.
| #define SI_HELD_ACTIVE 0x01 |
Held Active.
| #define SI_HELD_INACTIVE 0x00 |
Held INActive.
| #define SI_RECEIVE_FLOW_CONTROL 0x02 |
Receive Flow Control.
| #define SI_STATUS_INPUT 0x00 |
Status Input.
| #define SI_TRANSMIT_ACTIVE_SIGNAL 0x03 |
Transmit Active Signal.