Silicon Labs Host Libraries
Mask and Latch value bit definitions

Macros

#define SI_GPIO_0   (1<<0)
 GPIO pin 0. More...
 
#define SI_GPIO_1   (1<<1)
 GPIO pin 1. More...
 
#define SI_GPIO_2   (1<<2)
 GPIO pin 2. More...
 
#define SI_GPIO_3   0x0008
 GPIO pin 3. More...
 
#define SI_GPIO_4   0x0010
 GPIO pin 4. More...
 
#define SI_GPIO_5   0x0020
 GPIO pin 5. More...
 
#define SI_GPIO_6   0x0040
 GPIO pin 6. More...
 
#define SI_GPIO_7   0x0080
 GPIO pin 7. More...
 
#define SI_GPIO_8   0x0100
 GPIO pin 8. More...
 
#define SI_GPIO_9   0x0200
 GPIO pin 9. More...
 
#define SI_GPIO_10   0x0400
 GPIO pin 10. More...
 
#define SI_GPIO_11   0x0800
 GPIO pin 11. More...
 
#define SI_GPIO_12   0x1000
 GPIO pin 12. More...
 
#define SI_GPIO_13   0x2000
 GPIO pin 13. More...
 
#define SI_GPIO_14   0x4000
 GPIO pin 14. More...
 
#define SI_GPIO_15   0x8000
 GPIO pin 15. More...
 

Detailed Description

Macro Definition Documentation

◆ SI_GPIO_0

#define SI_GPIO_0   (1<<0)

GPIO pin 0.

◆ SI_GPIO_1

#define SI_GPIO_1   (1<<1)

GPIO pin 1.

◆ SI_GPIO_10

#define SI_GPIO_10   0x0400

GPIO pin 10.

◆ SI_GPIO_11

#define SI_GPIO_11   0x0800

GPIO pin 11.

◆ SI_GPIO_12

#define SI_GPIO_12   0x1000

GPIO pin 12.

◆ SI_GPIO_13

#define SI_GPIO_13   0x2000

GPIO pin 13.

◆ SI_GPIO_14

#define SI_GPIO_14   0x4000

GPIO pin 14.

◆ SI_GPIO_15

#define SI_GPIO_15   0x8000

GPIO pin 15.

◆ SI_GPIO_2

#define SI_GPIO_2   (1<<2)

GPIO pin 2.

◆ SI_GPIO_3

#define SI_GPIO_3   0x0008

GPIO pin 3.

◆ SI_GPIO_4

#define SI_GPIO_4   0x0010

GPIO pin 4.

◆ SI_GPIO_5

#define SI_GPIO_5   0x0020

GPIO pin 5.

◆ SI_GPIO_6

#define SI_GPIO_6   0x0040

GPIO pin 6.

◆ SI_GPIO_7

#define SI_GPIO_7   0x0080

GPIO pin 7.

◆ SI_GPIO_8

#define SI_GPIO_8   0x0100

GPIO pin 8.

◆ SI_GPIO_9

#define SI_GPIO_9   0x0200

GPIO pin 9.