Silicon Labs Host Libraries
@ref SI_GetPartNumber() returned PartNums (deprecated, see @ref silabs_defs.SILABS_PARTNUM_CPXXXX)

Macros

#define SI_USBXPRESS_EFM8   CP210x_PARTNUM_USBXPRESS_EFM8
 
#define SI_USBXPRESS_EFM32   CP210x_PARTNUM_USBXPRESS_EFM32
 
#define SI_CP2101_VERSION   CP210x_PARTNUM_CP2101
 
#define SI_CP2102_VERSION   CP210x_PARTNUM_CP2102
 
#define SI_CP2103_VERSION   CP210x_PARTNUM_CP2103
 
#define SI_CP2104_VERSION   CP210x_PARTNUM_CP2104
 
#define SI_CP2105_VERSION   CP210x_PARTNUM_CP2105
 
#define SI_CP2108_VERSION   CP210x_PARTNUM_CP2108
 
#define SI_CP2109_VERSION   CP210x_PARTNUM_CP2109
 
#define SI_CP2102N_QFN28_VERSION   CP210x_PARTNUM_CP2102N_QFN28
 
#define SI_CP2102N_QFN24_VERSION   CP210x_PARTNUM_CP2102N_QFN24
 
#define SI_CP2102N_QFN20_VERSION   CP210x_PARTNUM_CP2102N_QFN20
 

Detailed Description

Macro Definition Documentation

◆ SI_CP2101_VERSION

#define SI_CP2101_VERSION   CP210x_PARTNUM_CP2101

◆ SI_CP2102_VERSION

#define SI_CP2102_VERSION   CP210x_PARTNUM_CP2102

◆ SI_CP2102N_QFN20_VERSION

#define SI_CP2102N_QFN20_VERSION   CP210x_PARTNUM_CP2102N_QFN20

◆ SI_CP2102N_QFN24_VERSION

#define SI_CP2102N_QFN24_VERSION   CP210x_PARTNUM_CP2102N_QFN24

◆ SI_CP2102N_QFN28_VERSION

#define SI_CP2102N_QFN28_VERSION   CP210x_PARTNUM_CP2102N_QFN28

◆ SI_CP2103_VERSION

#define SI_CP2103_VERSION   CP210x_PARTNUM_CP2103

◆ SI_CP2104_VERSION

#define SI_CP2104_VERSION   CP210x_PARTNUM_CP2104

◆ SI_CP2105_VERSION

#define SI_CP2105_VERSION   CP210x_PARTNUM_CP2105

◆ SI_CP2108_VERSION

#define SI_CP2108_VERSION   CP210x_PARTNUM_CP2108

◆ SI_CP2109_VERSION

#define SI_CP2109_VERSION   CP210x_PARTNUM_CP2109

◆ SI_USBXPRESS_EFM32

◆ SI_USBXPRESS_EFM8