Silicon Labs Host Libraries
Max number of reports that can be requested at time

Macros

#define MAX_REPORT_REQUEST_XP   512
 Maximum number of input report buffers for Windows XP and later. More...
 
#define MAX_REPORT_REQUEST_2K   200
 Maximum number of input report buffers for Windows 2000. More...
 
#define DEFAULT_REPORT_INPUT_BUFFERS   0
 Use OS-dependent HID driver default. More...
 

Detailed Description

Macro Definition Documentation

◆ DEFAULT_REPORT_INPUT_BUFFERS

#define DEFAULT_REPORT_INPUT_BUFFERS   0

Use OS-dependent HID driver default.

◆ MAX_REPORT_REQUEST_2K

#define MAX_REPORT_REQUEST_2K   200

Maximum number of input report buffers for Windows 2000.

◆ MAX_REPORT_REQUEST_XP

#define MAX_REPORT_REQUEST_XP   512

Maximum number of input report buffers for Windows XP and later.