Silicon Labs Host Libraries
String Lengths in ASCII character lengths not including NULL-terminator

Macros

#define MAX_VID_LENGTH   5
 Maximum Length of VID string. More...
 
#define MAX_PID_LENGTH   5
 Maximum Length of PID string. More...
 
#define MAX_PATH_LENGTH   260
 Maximum Length of Path string. More...
 
#define MAX_SERIAL_STRING_LENGTH   256
 Maximum Length of Serial Number string. More...
 
#define MAX_MANUFACTURER_STRING_LENGTH   256
 Maximum Length of Manufacturer string. More...
 
#define MAX_PRODUCT_STRING_LENGTH   256
 Maximum Length of Product string. More...
 
#define MAX_INDEXED_STRING_LENGTH   256
 Maximum Length of a USB String Descriptor string, in characters, not including null-terminator. More...
 
#define MAX_STRING_LENGTH   260
 maximum length of any string, in characters More...
 

Detailed Description

Macro Definition Documentation

◆ MAX_INDEXED_STRING_LENGTH

#define MAX_INDEXED_STRING_LENGTH   256

Maximum Length of a USB String Descriptor string, in characters, not including null-terminator.

◆ MAX_MANUFACTURER_STRING_LENGTH

#define MAX_MANUFACTURER_STRING_LENGTH   256

Maximum Length of Manufacturer string.

◆ MAX_PATH_LENGTH

#define MAX_PATH_LENGTH   260

Maximum Length of Path string.

◆ MAX_PID_LENGTH

#define MAX_PID_LENGTH   5

Maximum Length of PID string.

◆ MAX_PRODUCT_STRING_LENGTH

#define MAX_PRODUCT_STRING_LENGTH   256

Maximum Length of Product string.

◆ MAX_SERIAL_STRING_LENGTH

#define MAX_SERIAL_STRING_LENGTH   256

Maximum Length of Serial Number string.

◆ MAX_STRING_LENGTH

#define MAX_STRING_LENGTH   260

maximum length of any string, in characters

◆ MAX_VID_LENGTH

#define MAX_VID_LENGTH   5

Maximum Length of VID string.