Macros | |
| #define | HID_SMBUS_MIN_BIT_RATE 1 |
| HID SMBus min bit rate. More... | |
| #define | HID_SMBUS_MIN_TIMEOUT 0 |
| HID SMBus min timeout. More... | |
| #define | HID_SMBUS_MAX_TIMEOUT 1000 |
| HID SMBus max timeout. More... | |
| #define | HID_SMBUS_MAX_RETRIES 1000 |
| HID SMBus max retries. More... | |
| #define | HID_SMBUS_MIN_ADDRESS 0x02 |
| HID SMBus min address. More... | |
| #define | HID_SMBUS_MAX_ADDRESS 0xFE |
| HID SMBus max address. More... | |
| #define HID_SMBUS_MAX_ADDRESS 0xFE |
HID SMBus max address.
| #define HID_SMBUS_MAX_RETRIES 1000 |
HID SMBus max retries.
| #define HID_SMBUS_MAX_TIMEOUT 1000 |
HID SMBus max timeout.
| #define HID_SMBUS_MIN_ADDRESS 0x02 |
HID SMBus min address.
| #define HID_SMBUS_MIN_BIT_RATE 1 |
HID SMBus min bit rate.
| #define HID_SMBUS_MIN_TIMEOUT 0 |
HID SMBus min timeout.