Silicon Labs Host Libraries
Modules
Here is a list of all modules:
[detail level
1
2
]
Pin Config Mode Array indices
Pin Config Mode Array Indices
Pin Bitmasks for Suspend definitions
Errors associated with Config definitions
I2C Error definitions
Pin Bitmasks definitions
Silabs_defs
▼
CP201x Manufacturing Library
Deprecated Confused Version Part Numbers
CP210x Status Codes - manufacturing
API Status return codes
definitions
Baud Rate Aliasing definitions
Flush Buffer definitions
Port Config definitions
Dual Port Config definitions
Quad Port Config definitions
▼
CP201x Runtime Library
Deprecated Confused Version Part Numbers
CP210x Status Codes - runtime
API Status return codes
GPIO Mask and Latch value bit definitions
▼
CP201x DirectAccess (nee USBXpress) Library
@ref SI_GetProductString() function flags
RX Queue status flags
Buffer size limits
Input and Output pin Characteristics
Mask and Latch value bit definitions
@ref SI_GetPartNumber() returned PartNums (deprecated, see @ref silabs_defs.SILABS_PARTNUM_CPXXXX)
▼
CP211x HID-based interface Library
HID Device Status Codes
Max number of reports that can be requested at time
String Lengths in ASCII character lengths not including NULL-terminator
▼
CP2112 SMBus over HID interface Library
HID_SMBUS_STATUS Return Codes definitions
HID_SMBUS_S0 definitions
HID_SMBUS_S1_BUSY definitions
HID_SMBUS_S1_ERROR definitions
SMbus Configuration Limits definitions
Read/Write Limits definitions
GPIO Pin Direction Bit Value definitions
GPIO Pin Mode Bit Value definitions
GPIO Function Bitmask definitions
GPIO Function Bit Value definitions
GPIO Pin Bitmask definitions
Field Lock Bit Values definitions
Power Modes definitions
USB Config Bitmasks definitions
USB Config Bit Values definitions
String Lengths definitions
▼
CP211X Serial over HID Library
Product String option Types
HidUart_GetUartStatus bitsmasks
HidUart_GetUartStatus()
bitsmasksError Status
Number of Data Bits for UART communication
HidUart_SetUartConfig()
Number of Data Bits for UART communication
The parity for UART communication
HidUart_SetUartConfig()
The parity for UART communication
The number of stop bits for UART communication
HidUart_SetUartConfig()
The number of stop bits for UART communication
The type of flow control for UART communication
HidUart_SetUartConfig()
The type of flow control for UART communication
Read/Write Limits
User-Customizable Field Lock Bitmasks
Field Lock Bit Values
Power Modes
Flush Buffers Bitmasks
USB Config Bitmasks
USB Config Bitmasks. See
HidUart_SetUsbConfig()
Device-side string lengths
Pin Config Modes
Suspend Value Bit Values
Suspend Mode Bit Values
RS485 Active Levels
IOP Library
CP2130 SPI interface Library