<?XML Version="1.0">
<nidocument>
<nicomment>
<nifamily familyname="NI-Reports" displayname="NI-Reports">
</nifamily>
</nicomment>
<nierror code="-41007">
NI-Reports:  밲װMicrosoft OfficeLabVIEW Report Generation߰ſɴ͵ıװ߰󻹱뼤֤ðģʽС
</nierror>
<nierror code="-41006">
NI-Reports:  ƽָ̨֧͵ı
</nierror>
<nierror code="-41005">
NI-Reports:  Чҳ߾ࡣ
</nierror>
<nierror code="-41004">
NI-Reports:  ӡ
</nierror>
<nierror code="-41003">
NI-Reports:  ļ
</nierror>
<nierror code="-41002">
NI-Reports:  ЧĴӡơ
</nierror>
<nierror code="-41001">
NI-Reports:  ڴ治㡣
</nierror>
<nierror code="-41000">
NI-Reports:  δ֪
</nierror>
<nierror code="41000">
NI-Reports:  ʹöԵǰûκӰĺ
</nierror>
</nidocument>