<?XML Version="1.0">
<nidocument>
<nicomment>
<nifamily familyname="NI-Reports" displayname="NI-Reports">
</nifamily>
</nicomment>
<nierror code="-41007">
NI-Reports:  ̃^Cṽ|[g쐬ɂ́ALabVIEW Report Generationi|[gjc[LbgiMicrosoft OfficepjCXg[Kv܂Bc[LbǵACZXANeBuĂ邩][hłKv܂B
</nierror>
<nierror code="-41006">
NI-Reports:  |[g^Cv͂̃vbgtH[ł̓T|[gĂ܂B
</nierror>
<nierror code="-41005">
NI-Reports:  ȗ]ݒ
</nierror>
<nierror code="-41004">
NI-Reports:  G[
</nierror>
<nierror code="-41003">
NI-Reports:  t@CJƂɃG[܂B
</nierror>
<nierror code="-41002">
NI-Reports:  ȃv^łB
</nierror>
<nierror code="-41001">
NI-Reports:  sĂ܂B
</nierror>
<nierror code="-41000">
NI-Reports:  sȃG[
</nierror>
<nierror code="41000">
NI-Reports:  ݂̃|[g^CvɗLłȂ֐gp悤Ƃ܂B
</nierror>
</nidocument>