<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<component name="com.silabs.ss.framework.project.generator.template_5.3.0.202507110635-874" version="1.2">
    <plugin id="com.silabs.ss.framework.project.generator.template_5.3.0.202507110635-874"/>
    <package name="com.silabs.ss.framework.project.api.generator.template" visibility="1">
        <type name="ITemplateGenerator" restrictions="3"/>
        <type name="ITemplateGeneratorFactory" restrictions="3"/>
        <type name="TemplateManager" restrictions="4"/>
    </package>
</component>