<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<component name="com.silabs.ss.platform.apack.core_8.2.0.202506061735-1855" version="1.2">
    <plugin id="com.silabs.ss.platform.apack.core_8.2.0.202506061735-1855"/>
    <package name="com.silabs.ss.platform.api.apack.core.model" visibility="1">
        <type name="IAdapterPack" restrictions="3"/>
    </package>
    <package name="com.silabs.ss.platform.api.apack.core.model.external" visibility="1">
        <type name="ExternalAdapterPack" restrictions="2"/>
    </package>
</component>