<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<component name="com.silabs.ss.platform.demos.core_5.6.0.202506061735-1855" version="1.2">
    <plugin id="com.silabs.ss.platform.demos.core_5.6.0.202506061735-1855"/>
    <package name="com.silabs.ss.platform.api.demos.core" visibility="1">
        <type name="DemoModelUtils" restrictions="0">
            <method name="saveDescriptorsToFile" restrictions="8" signature="(Ljava/io/File;Ljava/util/Collection;)V"/>
        </type>
        <type name="IDemoDescriptor" restrictions="3"/>
        <type name="IDemoRegistry" restrictions="3"/>
    </package>
</component>