<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<component name="com.silabs.ss.platform.device.core_6.5.0.202506061735-1855" version="1.2">
    <plugin id="com.silabs.ss.platform.device.core_6.5.0.202506061735-1855"/>
    <package name="com.silabs.ss.platform.api.device.core.detection" visibility="1">
        <type name="DeviceDetectionManager" restrictions="0">
            <method name="locatorFinished" restrictions="8" signature="(Lcom/silabs/ss/platform/api/device/core/locator/IDeviceLocator;)V"/>
            <method name="locatorStarted" restrictions="8" signature="(Lcom/silabs/ss/platform/api/device/core/locator/IDeviceLocator;I)V"/>
        </type>
    </package>
</component>