<?xml version="1.0" encoding="UTF-8" standalone="no"?>
<component name="com.silabs.ss.framework.project.toolchain.core_6.2.0.202507110635-874" version="1.2">
    <plugin id="com.silabs.ss.framework.project.toolchain.core_6.2.0.202507110635-874"/>
    <package name="com.silabs.ss.framework.project.api.toolchain.core" visibility="1">
        <type name="IResolvedToolOption" restrictions="3"/>
        <type name="IToolchainManager" restrictions="3"/>
        <type name="ToolOption" restrictions="0">
            <method name="getListValuesMap" restrictions="8" signature="()Ljava/util/Map;"/>
            <method name="setListValuesMap" restrictions="8" signature="(Ljava/util/Map;)V"/>
        </type>
        <type name="Toolchain" restrictions="0">
            <method name="setTestManager" restrictions="8" signature="(Lcom/silabs/ss/framework/project/api/toolchain/core/IToolchainManager;)Lcom/silabs/ss/framework/project/api/toolchain/core/IToolchainManager;"/>
        </type>
    </package>
    <package name="com.silabs.ss.framework.project.api.toolchain.core.configs" visibility="1">
        <type name="IStockConfigurationManager" restrictions="3"/>
        <type name="IStockConfigurationTemplateRegistry" restrictions="3"/>
        <type name="StockConfiguration" restrictions="0">
            <method name="setTestManager" restrictions="8" signature="(Lcom/silabs/ss/framework/project/api/toolchain/core/configs/IStockConfigurationManager;)Lcom/silabs/ss/framework/project/api/toolchain/core/configs/IStockConfigurationManager;"/>
        </type>
    </package>
    <package name="com.silabs.ss.framework.project.api.toolchain.core.scripting" visibility="1">
        <type name="ISLSStockConfigsModule" restrictions="3"/>
        <type name="ISLSToolchainModule" restrictions="3"/>
    </package>
</component>