CP220x Ethernet Controller ICs

Our CP220x devices are the industry’s smallest single-chip Ethernet controllers containing an integrated Media Access Controller (MAC) and Physical Layer (PHY). The CP220x single-chip Ethernet controller contains an integrated IEEE 802.3-compliant MAC, a 10Base-T PHY and 8 kB of non-volatile Flash memory available in either a 28-pin QFN (5x5 mm) or 48-pin TQFP (9x9 mm) package. CP220x can add Ethernet connectivity to any microcontroller (MCU) or host processor with 11 or more port I/O pins. The 8-bit parallel external memory interface bus supports both industry-standard Intel and Motorola bus formats in multiplexed and non-multiplexed mode. The CP2201 28-pin QFN package supports multiplexed addressing only. Mode select pins are used to select the bus interface mode. 

Package type
TQFP48, QFN28
Flash
8 kB

CP220x Ethernet Controller Common Specs

  • IEEE 802.3 MAC and 10 BASE-T PHY
  • Fully compatible with 100/1000 BASE-T
  • Full/Half duplex with auto-negotiation
  • Automotic polarity detection and correction
  • Hardware diagnostic software

Status

Find the Right CP220x Device Select Columns
Select Columns
Part Number Parallel Host Interface Parallel Host Interface Speed (Mbps) Package Type Package Size (mm) LEDs Flash (kB) RAM (kB) Tranceiver Auto-Negotiation Pre-Programmed MAC Address Temperature Range (°C)
8-bit non-multiplexed EMIF 30 TQFP48 9x9 Separate link and activity 8 2 kB TX buffer; 4 kB RX buffer -40 85
8-bit multiplexed EMIF 25 QFN28 5x5 Combined link and activity 8 2 kB TX buffer; 4 kB RX buffer -40 85

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close