Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

CP2201

CP220x Ethernet Controllers

The CP2201 single-chip Ethernet controller contains an integrated IEEE 802.3-compliant Media Access Controller (MAC), a 10Base-T Physical Layer (PHY) and 8 kB of non-volatile Flash memory available in a QFN28 package (5x5 mm).  The device can add Ethernet connectivity to any microcontroller or host processor with 11 or more port I/O pins. The 8-bit parallel external memory interface bus supports both industry-standard Intel and Motorola bus formats in multiplexed and non-multiplexed mode.

 

Key Specs

 
Parallel Host Interface Speed (Mbps)
25
Parallel Host Interface
8-bit multiplexed EMIF
Package Type
QFN28
LEDs
Combined link and activity
RAM Size
2 kB TX buffer; 4 kB RX buffer
Package Size (mm)
5x5
Parallel Host Interface Speed (Mbps)
25
Parallel Host Interface
8-bit multiplexed EMIF
Package Type
QFN28
LEDs
Combined link and activity
RAM Size
2 kB TX buffer; 4 kB RX buffer
Package Size (mm)
5x5
cp220x-ethernet-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results