Our automotive-grade isolation products combine over a decade of automotive experience with our proven isolation technology. These isolators offer the same great features, performance, and certifications as our industrial-grade isolation products, but bring the value of automotive manufacturing flows, enhanced defectivity reduction, and advanced test techniques to satisfy the most demanding automotive applications. From battery management systems to on-board chargers to charging stations, look to us to meet your automotive isolation needs. Learn what sets our automotive isolation devices apart and the automotive applications we serve.
Unidirectional Channels | Bidirectional Channels | Isolation Rating (kVrms) | Input Type | Package Type | Max Data Rate (Mbps) | Max Propagation Delay (ns) | Input Supply (v) | Output Supply (v) | Forward Channels | Reverse Channels | |
---|---|---|---|---|---|---|---|---|---|---|---|
New
Automotive Si86xx New
Digital Isolators
|
0, 1, 2, 3, 4, 5, 6 | 0, 1, 2 | 1, 2.5, 3.75, 5 | Digital | DFN8, NB SOIC16, NB SOIC8, QSOP16, WB SOIC16 | 1.7, 150 | 13, 55 | 2.5 2.5,5.5 | 2.5 5.5 | 0, 1, 2, 3, 4, 5, 6 | 0, 1, 2, 3 |
Automotive Si86xxT
Digital Isolators
|
2, 3, 4 | 0 | 5 | Digital | WB SOIC16 | 150 | 13 | 2.5 5.5 | 2.5 5.5 | 1, 2, 3, 4 | 0, 1, 2 |
Automotive Si87xx
Optocoupler Replacement Isolators
|
1 | 0 | 3.75, 5 | LED Emulator | NB SOIC8, WB SOIC6 | 1, 15 | 50, 60 | 2.25,3 5.5,30 | 1 | 0 | |
Automotive Si88xx
Digital Isolators with Integrated dc-dc Converters
|
2, 4 | 0 | 3.75, 5 | Digital | WB SOIC20, WB SOIC24 | 100 | 23 | 3 5.5 | 3 5.5 | 1, 2, 3 | 1, 2 |
Package Type | Output Mode | Isolation Rating | Initial Accuracy | |
---|---|---|---|---|
Automotive Si892x
Isolated Amplifier
|
GW DIP8 | Analog | 3.75 | 0.75%, 1.50% |
Isolation Rating (kVrms) | Peak Output Current | UVLO Voltage | Input Type | Output Configuration | Package Type | AEC-Q100 | Overlap Protection | |
---|---|---|---|---|---|---|---|---|
Automotive Si822x/3x
Isolated Gate Drivers
|
1.5, 2.5, 3.75, 5 | 0.5, 4 | 5, 8, 10 | PWM, VIA, VIB | Dual Driver, High Side / Low Side | LGA14, NB SOIC16, QFN14, WB SOIC14, WB SOIC16 | ||
Automotive Si8239x
Isolated Gate Drivers
|
2.5, 5 | 4 | 6, 8, 12 | PWM, VIA, VIB | Dual Driver, High Side / Low Side | NB SOIC16, WB SOIC14, WB SOIC16 | ||
Automotive Si823Hx
Isolated Gate Drivers
|
2.5 | 4.0 | 8 | VIA, VIB | Dual Driver | NB SOIC16 | ||
Automotive Si826x
Isolated Gate Drivers
|
3.75, 5 | 4 | 8, 12 | LED emulator | Single Driver | GW DIP8, NB SOIC8, WB SO6 | ||
Automotive Si827x
Isolated Gate Drivers
|
2.5 | 4 | 3, 5, 8, 12 | PWM, Single Input, VIA, VIB | Dual Driver, High Side / Low Side, Single Driver, Separate Pull Up/Down | DFN-14, NB SOIC-16, NB SOIC-8 | ||
Automotive Si828x
Isolated Gate Drivers
|
3.75, 5 | 4 | 12 | PWM | Single Driver | WB SOIC16 |
Isolation Rating (kVrms) | Peak Output Current (A) | Max Propagation Delay (µs) | Driver Supply Range (V) | Package Type | Input Supply (V) | Temperature Range (°C) | 10 kV Surge | Overlap Protection and Dead Time Control | |
---|---|---|---|---|---|---|---|---|---|
Automotive Si875x
Isolated FET Drivers
|
2.5 | External FET Specific | 41 | 8 13 | SOIC8 | 2.25 5.5 | -40 125 |
Industrial Grade (-I) vs Automotive Grade (-A) Comparison |
|||
Si8xxx-I | Si8xxx-A | ||
Quality & Reliability | AEC-Q100 Qualification | See Datasheet | Yes |
ISO/TS16949 Audit Compliant | Yes | Yes | |
VDA Audit Compliant | No | Yes | |
Operating Temperature | Various | -40 to 125 °C | |
DPPM | <50 | Zero Defect Methodology | |
Failure Analysis | Standard | Priority | |
Foundry | Automotive Process Flow | No | Yes |
WAT SPL Monitoring | No | Yes | |
Enhanced Bin Limits Set | No | Yes | |
Probe | Good Die Bad Cluster Detection | No | Yes |
Vbump Test | Yes | Yes | |
Dynamic PAT | No | Yes | |
Assembly | Enhanced optical inspections | No | Yes |
Certified equipment and operators | No | Yes | |
Test | Room, Hot and Cold Test | 100% ROOM or HOTwith sampling of other temp | 100% ROOM and HOT with COLDsampling |
Full Power Supply Range Testing | Yes | Yes | |
Test coverage measured and documented to AEC-Q100 standard | Yes | Yes | |
Documentation | Part Production Approval Process (PPAP) | No | Yes |
International Material Data System (IMDS) | No | Yes | |
China Automotive Material Data System (CAMDS) | No | Yes |