Si86xx Automotive Digital Isolators​​

Si86xx automotive digital isolators are the industry’s highest performing, widest channel count series of uni- and bidirectional isolators, supporting up to reinforced 5 kVrms isolation ratings. Based on our patented CMOS isolation technology and automotive grade production, Si86xx isolators ensure robust operation for demanding automotive applications.

Isolation rating
1.0 kVrms to 5.0 kVrms
Max propagation delay
13 ns
Automotive grade
AEC-Q100 qualification

Common Specs

  • True automotive grade products with automotive qualification, manufacturing, production test, and support
  • AEC-Q100 qualification
  • PPAP documentation and material listing system support (IMDS, CAMDS)
  • –40 to +125 °C temperature range
  • Up to 5 kVrms isolation
  • UL, CSA, VDE certification
  • 60-year life at rated working voltage
  • High electromagnetic immunity
  • Supply voltage 2.5 to 5.5 V
  • Independent, bidirectional SDA and SCL isolation channels
    • Open drain outputs with 35 mA sink current
    • Supports I²C clocks up to 1.7 MHz
    • Unidirectional isolation channels support additional system signals (Si8605, Si8606)
  • Common mode transient immunity 50 kV/μs
  • RoHS-compliant packages:
    • SOIC-8 narrow body
    • SOIC-16 wide body
    • SOIC-16 narrow body
Find the Right Automotive Si86xx Device Select Columns
Select Columns
Part Number Unidirectional Channels Bidirectional Channels Forward Channels Reverse Channels Default Output State Max Data Rate (Mbps) Max Propagation Delay (ns) Input Supply (V) Output Supply (V) Enable Control 10 kV Surge AEC-Q100 Package Type
0 1 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC8
0 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC8
0 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC8
1 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC16
1 1 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC8
1 1 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 WB SOIC16
2 0 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC8
2 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC16
2 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 WB SOIC16
2 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 NB SOIC16
2 2 0 0 Low 1.7 55 2.5 5.5 2.5 5.5 WB SOIC16
1 0 1 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
1 0 1 0 Low 150 13 2.5 5.5 2.5 5.5 DFN8
1 0 1 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
1 0 1 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
1 0 1 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
1 0 1 0 High 150 13 2.5 5.5 2.5 5.5 DFN8
1 0 1 0 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
1 0 1 0 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
2 0 2 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 2 0 Low 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 2 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 2 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 2 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
2 0 2 0 High 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 2 0 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 2 0 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 2 0 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 DFN8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 NB SOIC8
2 0 1 1 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 High 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 3 0 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 2 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 2 1 High 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 2 1 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
3 0 3 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 High 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 4 0 High 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 High 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 3 1 High 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 3 1 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 3 1 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 High 150 13 2.5 2.5 2.5 5.5 QSOP16
4 0 2 2 High 150 13 2.5 2.5 2.5 5.5 QSOP16
4 0 2 2 High 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 2 2 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 2 2 High 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 QSOP16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
4 0 4 0 Low 150 13 2.5 5.5 2.5 5.5 WB SOIC16
5 0 5 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
5 0 5 0 Low 150 13 2.5 5.5 2.5 5.5 NB SOIC16
5 0 5 0 Low 150 13 2.5 5.5 2.5 5.5