Device/Module image

Si8620BT-AS

Digital Isolators

Leveraging a true automotive process for design, manufacturing, production test, and support, our Si8620BT-AS automotive digital isolators are CMOS devices offering 5kV RMS isolation rating and 10 kV surge immunity. Included with the automotive grade devices is AEC-Q100 qualification, PPAP documentation, and material listing system support (IMDS, CAMDS). With 2 forward channels and 0 reverse channels, Si8620BT-AS isolators are available in a WB SOIC16 package.

 
Loading..

Find Similar Models

Default Output State

Key Specs

 
Isolation Rating (kVrms)
5
Max Data Rate
150
Default Output State
Low
Package
WB SOIC16
Isolation Rating (kVrms)
5
Max Data Rate
150
Default Output State
Low
Package
WB SOIC16
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results