Device/Module image

Si8711CC-AS

Optocoupler Replacement Isolators

Leveraging a true automotive process for design, manufacturing, production test, and support, our Si8711CC-AS automotive isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 1Mbps. The device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages unavailable with optocoupler solutions. The Si8711CC-AS is based on our proprietary CMOS isolation technology for low-power and high-speed operation and is resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, it offers longer service life and dramatically higher reliability compared to a traditional optocoupler.

 

Key Specs

 
Unidirectional Channels
1
Forward Channels
1
Reverse Channels
0
Max Data Rate
1
Default Output State
Hi-Z
Package
NB SOIC8
Unidirectional Channels
1
Forward Channels
1
Reverse Channels
0
Max Data Rate
1
Default Output State
Hi-Z
Package
NB SOIC8
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results