Si87xx Automotive Optocoupler Replacement Isolators

Si87xx automotive devices isolate high-speed digital signals and offer performance, reliability, and flexibility advantages unavailable with competing optocoupler products. Si87xx products are based on our automotive grade production and proprietary CMOS isolation technology for low-power and high-speed operation, providing longer service life and dramatically higher reliability compared to traditional optocouplers. Si87xx isolators are resistant to the wear-out effects found in optocouplers, which degrade performance with increasing temperature, forward current, and device age.

Si87xx isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 15 Mbps. Ordering options include open collector or push-pull outputs with and without integrated pull-up resistor and output enable pin.

Optocoupler compatibility
Pin-to-pin
Propagation delay
5x lower than optos
Automotive grade
AEC-Q100 qualification

Common Specs

  • True automotive grade products with automotive qualification, manufacturing, production test, and support
  • AEC-Q100 qualification
  • PPAP documentation and material listing system support (IMDS, CAMDS)
  • –40 to +125 °C temperature range
  • Pin-compatible, drop-in upgrades for popular high-speed digital optocouplers
  • Performance and reliability advantages vs. optocouplers
    • Resistant to temperature, age, and forward current effects
    • 10x lower FIT rate for longer service life
    • Higher common-mode transient immunity: >50 kV/μs typical
    • Lower power and forward input diode current
  • PCB footprint compatible with optocoupler packaging
  • Wide range of product options
  • Diode emulator input
  • 3 to 30 V open collector output
  • Propagation delay 30 ns typical
  • Data rates from dc to 15 Mbps
  • 3.75 and 5 kV reinforced isolation
  • UL, CSA, and VDE certifications
  • RoHS-compliant packages
Find the Right Automotive Si87xx Device Select Columns
Select Columns
Part Number Isolation Rating (kVrms) 10 kV Surge Enable Control Package Type Max Data Rate (Mbps) Default Output State Integrated Pull-Up AEC-Q100
3.75 NB SOIC8 1 Hi-Z
3.75 NB SOIC8 15 Hi-Z
3.75 NB SOIC8 15 High
5 WB SOIC6 1 Hi-Z
3.75 NB SOIC8 1 Hi-Z

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results