Device/Module image

Si88220BC-IS

Si88xx Digital Isolators with Integrated dc-dc Converters

Si88220BC-IS integrates our proven digital isolator technology with an on-chip dc-dc converter that provides isolated regulated output voltages of 3 or 5.5 V (or >5 V with external components) at peak output power levels of up to 2 W. The device provides 2 foward and 0 reverse digital channels and supports data rates up to 100 Mbps. Additionally, Si88220BC-IS devices achieve propagation delays of only 23 ns max and are certified by UL, CSA, VDE, and CQC.

 
Loading..

Find Similar Models

Default Output State

Isolation Rating

Key Specs

 
Unidirectional Channels
2
Forward Channels
2
Reverse Channels
0
Max Data Rate
100
Default Output State
Low
Package
WB SOIC16
Unidirectional Channels
2
Forward Channels
2
Reverse Channels
0
Max Data Rate
100
Default Output State
Low
Package
WB SOIC16
Si88xx Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results