Device/Module image

Si83408ADA-IF

Isolated Smart Switches

Si83408ADA-IF isolated smart switches are available in Sourcing configurations.  With a low RON, the device is capable of providing high continuous current while demagnetizing an unlimited amount of energy from inductive loads. Si83408ADA-IFswitches are are a 4 configuration integrating safety rated isolation in a compact QFN package. The logic interface is SPI, and the Si83408ADA-IF is loaded with protection features to prevent switch damage, making it the most rugged and reliable switch on the market. It also provides 8 different diagnostic reports to the microcontroller (MCU), ensuring detailed information about how the switches and their loads are behaving on the other side of the isolation barrier.

 

Key Specs

 
Isolation Rating (kV rms)
1.5 kVrms
UVLO Voltage (V)
Input Type
SPI
Output Configuration
Max Propagation Delay (ns)
Overlap Protection and Dead Time Control
Package
9X9 DFN-32
AEC-Q100
No
Isolation Rating (kV rms)
1.5 kVrms
UVLO Voltage (V)
Input Type
SPI
Output Configuration
Max Propagation Delay (ns)
Overlap Protection and Dead Time Control
Package
9X9 DFN-32
AEC-Q100
No
Si834x Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results