Device/Module image

Si8920BC-AP

Isolated Amplifier

Si8920BC-AP automotive devices are galvanically isolated analog amplifiers. The low voltage, differential input is ideal for measuring voltage across a current shunt resistor or for any place where a sensor must be isolated from the control system. The output is a differential analog signal amplified by either 8.1x or 16.2x. The very low signal delay of the Si8920BC-AP allows control systems to respond quickly to fault conditions or changes in load. Low offset and gain drift ensure that accuracy is maintained over the entire operating temperature range. Exceptionally high common mode transient immunity means that the Si8920BC-AP will deliver accurate measurements even in the presence of high power switching typically found in electric vehicle systems.  It supports up to 3.75 kVrms withstand voltage per UL1577. This technology enables higher performance, reduced variation with temperature and age, tighter part-to-part matching and longer lifetimes compared to other isolation technologies.

 

Key Specs

 
Isolation Rating (kV rms)
3.75
Initial Accuracy
0.75%
Package
GW DIP8
Isolation Rating (kV rms)
3.75
Initial Accuracy
0.75%
Package
GW DIP8
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results