Device/Module image

Si8230AB-AS1

Isolated Gate Drivers

The automotive Si8230AB-AS1 offers low propagation delays for better timing margins, rock-solid operation over temperature and time and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75, and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage. Si822x/3x automotive gate drivers are offered in a variety of options, including single channel LED emulator inputs or digital inputs with a single PWM input or dual inputs for high side/low side drivers. Product options include WB or NB SOIC packages or compact 5x5 LGA. Isolation ratings range from 2.5 kVrms to 5 kVrms.

 

Key Specs

 
Peak Output Current
0.5
UVLO Voltage
5
Isolation Rating (Input/Output)
2.5
Package Type
NB SOIC16
Peak Output Current
0.5
UVLO Voltage
5
Isolation Rating (Input/Output)
2.5
Package Type
NB SOIC16
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results