Device/Module image

Si823H1AB-AS1

Isolated Gate Drivers

The Si823H1AB-AS1 automotive isolated gate driver offers very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over automotive temperatures of -40 to 125 °C. It offers critical safety features such as dead time programmability, driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H1AB-AS1 isolators are offered in a High Side / Low Side configuration.

 
Loading..

Find Similar Models

UVLO Voltage (V)

Package Type

Key Specs

 
Isolation Rating
2.5
Peak Output Current
4.0
UVLO Voltage
6
Input Type
VIA, VIB
Output Configuration
High Side / Low Side
Package
NB SOIC16
Isolation Rating
2.5
Peak Output Current
4.0
UVLO Voltage
6
Input Type
VIA, VIB
Output Configuration
High Side / Low Side
Package
NB SOIC16
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996
Contact Sales
Close
Loading Results
Close