The Si823H6BB-AS1 automotive isolated gate driver offers very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over automotive temperatures of -40 to 125 °C. It offers critical safety features such as driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H6BB-AS1 isolators are offered in a Dual Driver configuration.
Isolation Rating
2.5
|
Peak Output Current
4.0
|
UVLO Voltage
8
|
||
Input Type
VIA, VIB
|
Output Configuration
Dual Driver
|
Package
NB SOIC16
|
||
Isolation Rating
2.5
|
Peak Output Current
4.0
|
UVLO Voltage
8
|
Input Type
VIA, VIB
|
Output Configuration
Dual Driver
|
Package
NB SOIC16
|
Browse technical questions, share your ideas, and learn more about our latest solutions.
Search the forumsThank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.