Device/Module image

Si823H9AC-AS

Isolated Gate Drivers

The Si823H9AC-AS automotive isolated gate driver offers very high transient immunity of 125 kV/µs, low propagation delays of 30 ns max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit allowing faster FET turn-on and stable operation over automotive temperatures of -40 to 125 °C. It offers critical safety features such as driver side UVLO options and over-temperature protection and compact size benefits. Isolation ratings of 2.5 kVrms are available. Si823H9AC-AS isolators are offered in a Single Driver configuration.

 
Loading..

Find Similar Models

UVLO Voltage (V)

Key Specs

 
Isolation Rating
3.75
Peak Output Current
4.0
UVLO Voltage
6
Input Type
VI
Output Configuration
Single Driver
Package
NB SOIC8
Isolation Rating
3.75
Peak Output Current
4.0
UVLO Voltage
6
Input Type
VI
Output Configuration
Single Driver
Package
NB SOIC8
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996
Contact Sales
Close
Loading Results
Close