Device/Module image

Si82520AD-IS3

Si825xx ISOdriver Isolated Gate Drivers

Silicon Labs' Si82520AD-IS3 isolated gate driver product offers very high transient immunity of 125 kV/µs, low propagation delays of 30 max for better timing margins, a symmetric drive strength of 4.0 A sink and source with a drive boost circuit that allows for faster FET turn-on, stable operation over a wide operating temperature range of -40 to 125 °C. It offers critical safety features such as dead time programmability, driver side UVLO options and over-temperature protection. Isolation rating of 5 kVrms are offered in a specially designed package that provides true 8 mm creepage as well as extra creepage due to missing pins 12 and 13 between driver A and driver B . The Si82520AD-IS3 is offered in a High Side / Low Side configuration. (Note: All OPNs in this family are true to this description)

 

Key Specs

 
Peak Output Current
4.0
UVLO Voltage
5
Isolation Rating (Input/Output)
5
Package
WB SOIC14
Peak Output Current
4.0
UVLO Voltage
5
Isolation Rating (Input/Output)
5
Package
WB SOIC14
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results