Device/Module image

Si8271AB-AS

Isolated Gate Drivers

Si8271AB-AS automotive devices provide options for a Single Input inputs and Single Driver, Separate Pull Up/Down driver. The Si8271AB-AS, with its high performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching does not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The very high latch-up spec of 400 kV/µs makes Si8271AB-AS devices extremely robust, preventing permanent latch-up damage, and has UVLO fault protection, a de-glitch circuit for filtering noisy inputs, and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V. The isolation technology offers low EMI emissions, long lifetimes, fast and accurate timing specs and an automotice temperature range of -40°C to +125°C. They are offered in a NB SOIC8 package.

 
Loading..

Find Similar Models

Integrated Deglitcher

Maximum Propagation Delay

CMTI

UVLO Voltage (V)

Package Type

Key Specs

 
Isolation Rating (kV rms)
2.5
UVLO Voltage (V)
5
Input Type
Single Input
Output Configuration
Single Driver, Separate Pull Up/Down
Max Propagation Delay (ns)
60
Overlap Protection and Dead Time Control
No
Package Type
NB SOIC8
AEC-Q100
Yes
Isolation Rating (kV rms)
2.5
UVLO Voltage (V)
5
Input Type
Single Input
Output Configuration
Single Driver, Separate Pull Up/Down
Max Propagation Delay (ns)
60
Overlap Protection and Dead Time Control
No
Package Type
NB SOIC8
AEC-Q100
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996
Contact Sales
Close
Loading Results
Close