Device/Module image

Si8273ABD-AM1

Isolated Gate Drivers

Si8273ABD-AM1 automotive devices provide options for a VIA, VIB inputs and High Side / Low Side driver. The Si8273ABD-AM1, with its high performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching does not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The very high latch-up spec of 400 kV/µs makes Si8273ABD-AM1 devices extremely robust, preventing permanent latch-up damage, and has UVLO fault protection, a de-glitch circuit for filtering noisy inputs, and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V. The isolation technology offers low EMI emissions, long lifetimes, fast and accurate timing specs and an automotice temperature range of -40°C to +125°C. They are offered in a DFN-14 package.

 
Loading..

Find Similar Models

Integrated Deglitcher

Maximum Propagation Delay

CMTI

UVLO Voltage (V)

Package Type

Key Specs

 
Isolation Rating (kV rms)
UVLO Voltage (V)
5
Input Type
VIA, VIB
Output Configuration
High Side / Low Side
Max Propagation Delay (ns)
75
Overlap Protection and Dead Time Control
Yes
Package Type
DFN-14
AEC-Q100
Yes
Isolation Rating (kV rms)
UVLO Voltage (V)
5
Input Type
VIA, VIB
Output Configuration
High Side / Low Side
Max Propagation Delay (ns)
75
Overlap Protection and Dead Time Control
Yes
Package Type
DFN-14
AEC-Q100
Yes
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Contact Sales
Close
Loading Results