Si827x Automotive Isolated Gate Drivers

Our automotive Si827x provides options for either a single driver or a combination of two 4 A isolated drivers in a single package for isolated gate drive applications. The Si827x, with its high-performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching will not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The ultra-high latch-up spec of 400 kV/µs makes the Si827x extremely robust and will prevent permanent latch-up damage. 

The Si827x has an EN (active high) instead of the usual DIS (active low) pin, UVLO fault protection, a de-glitch feature for filtering noisy inputs and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V.

  The lower VDDI voltage capability of 2.5 V lets users design with a low voltage power supply consuming less power, increasing system efficiency, and providing compatibility with low power MCUs. The isolation is based on our proprietary capacitive coupled technology, which offers low EMI emissions, long lifetimes, fast and accurate timing specs, and a wide temperature range of -40°C to +125°C. Devices are offered in a choice of compact packages, including NB SOIC (8 and 16 pin) and a compact 5x5mm QFN. 

 

CMTI
200 kV/µs
GaN device support
3 V UVLO
Automotive grade
AEC-Q100 qualification

Common Specs

  • True automotive grade products with automotive qualification, manufacturing, production test, and support
  • AEC-Q100 qualification
  • PPAP documentation and material listing system support (IMDS, CAMDS)
  • –40 to +125 °C temperature range
  • High noise immunity of 200 kV/µs and latch-up immunity of 400 kV/µs protects from transients
  • Fast and accurate timing specs, with very low jitter of 200 ps
  • EN pin ensures safe default state
  • DT pin for accurate dead-time programming
  • Low voltage operation down to 2.5 V for controller
Find the Right Automotive Si827x Device Select Columns
Select Columns
Part Number Isolation Rating (kVrms) UVLO Voltage (V) Input Type Output Configuration Max Propagation Delay (ns) Overlap Protection and Dead Time Control Package Type AEC-Q100 Peak Output Current (A) 10 kV Surge
2.5 5 Single Input Single Driver, Separate Pull Up/Down 60 NB SOIC8 4
2.5 5 Single Input Single Driver, Separate Pull Up/Down 75 NB SOIC8 4
2.5 8 Single Input Single Driver, Separate Pull Up/Down 60 NB SOIC8 4
2.5 8 Single Input Single Driver, Separate Pull Up/Down 75 NB SOIC8 4
2.5 12 Single Input Single Driver, Separate Pull Up/Down 60 NB SOIC8 4
2.5 8 Single Input Single Driver, Separate Pull Up/Down 75 NB SOIC8 4
1 3 Single Input Single Driver, Separate Pull Up/Down 60 NB SOIC8 4
1 3 Single Input Single Driver, Separate Pull Up/Down 75 NB SOIC8 4
2.5 3 Single Input Single Driver, Separate Pull Up/Down 60 NB SOIC8 4
2.5 3 Single Input Single Driver, Separate Pull Up/Down 75 NB SOIC8 4
2.5 5 VIA, VIB High Side / Low Side 60 DFN14 4
2.5 5 VIA, VIB High Side / Low Side 60 NB SOIC16 4
2.5 5 VIA, VIB High Side / Low Side 75 DFN14 4
2.5 5 VIA, VIB High Side / Low Side 75 NB SOIC16 4
2.5 8 VIA, VIB High Side / Low Side 60 NB SOIC16 4
2.5 8 VIA, VIB High Side / Low Side 75 NB SOIC16 4
2.5 12 VIA, VIB High Side / Low Side 60 NB SOIC16 4
2.5 12 VIA, VIB High Side / Low Side 75 NB SOIC16 4
1 3 VIA, VIB High Side / Low Side 60 DFN14 4
1 3 VIA, VIB High Side / Low Side 75 DFN14 4
2.5 3 VIA, VIB High Side / Low Side 60 DFN14 4
2.5 3 VIA, VIB High Side / Low Side 60 NB SOIC16 4
2.5 3 VIA, VIB High Side / Low Side 75 NB SOIC16 4
2.5 5 PWM High Side / Low Side 60 DFN14 4
2.5 5 PWM High Side / Low Side 60 NB SOIC16 4
2.5 5 PWM High Side / Low Side 105 DFN14 4
2.5 5 PWM High Side / Low Side 105 NB SOIC16 4
2.5 8 PWM High Side / Low Side 60 NB SOIC16 4
2.5 8 PWM High Side / Low Side 105 NB SOIC16 4
2.5 12 PWM High Side / Low Side 60 NB SOIC16 4
2.5 12 PWM High Side / Low Side 105 NB SOIC16 4
1 3 PWM High Side / Low Side 60 DFN14 4
1 3 PWM High Side / Low Side 75 DFN14 4
2.5 3 PWM High Side / Low Side 60 DFN14 4
2.5 3 PWM High Side / Low Side 60 NB SOIC16 4
2.5 3 PWM High Side / Low Side 105 DFN14 4
2.5 3 PWM High Side / Low Side 105 NB SOIC16 4
2.5 5 VIA, VIB Dual Driver 60 DFN14 4
2.5 5 VIA, VIB Dual Driver 60 NB SOIC16 4
2.5 5 VIA, VIB Dual Driver 75 DFN14 4
2.5 5 VIA, VIB Dual Driver 75 NB SOIC16 4
2.5 8 VIA, VIB Dual Driver 60 DFN14 4
2.5 8 VIA, VIB Dual Driver 60 NB SOIC16 4
2.5 8 VIA, VIB Dual Driver 75 DFN14 4
2.5 8 VIA, VIB Dual Driver 75 NB SOIC16 4
1 12 VIA, VIB Dual Driver 60 DFN14 4
1 12 VIA, VIB Dual Driver 75 DFN14 4
2.5 12 VIA, VIB Dual Driver 60 DFN14 4
2.5 12 VIA, VIB Dual Driver 60 NB SOIC16 4
2.5 12 VIA, VIB Dual Driver 75 DFN14 4
2.5 12 VIA, VIB Dual Driver 75 NB SOIC16 4
1 3 VIA, VIB Dual Driver 60 DFN14 4
1 3 VIA, VIB Dual Driver 75 DFN14 4
2.5 3 VIA, VIB Dual Driver 60 DFN14 4
2.5 3 VIA, VIB Dual Driver 60 NB SOIC16 4
2.5 3 VIA, VIB Dual Driver 75 DFN14 4
2.5 3 VIA, VIB Dual Driver 75 NB SOIC16 4

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close