Device/Module image

Si8281BD-IS

Si828x ISOdriver Isolated Gate Drivers

Si8281BD-IS are isolated, high current gate drivers with integrated system safety and feedback functions, ideal for driving IGBTs used in a wide variety of inverter and motor control applications. Si8281BD-IS  devices support up to to 5 kVRMS withstand voltage per 9, provide feedback to the controller about the driver side power state and fault state and recover the device from fault through an active-low reset pin. On the output side, the Si8281BD-IS provides separate pull-up and pull-down pins for the gate. A dedicated DSAT pin detects the desaturation condition and immediately shuts down the driver in a controlled manner. A Miller clamp is also integrated in to facilitate a strong turn-off of the power switch. Orderable options in the Si8281BD-IS family include an integrated, isolated dc-dc controller. This provides a simple method for providing the isolated power rail necessary for the isolated driver and significantly simplifies layout. Si8286 devices are packaged in a configuration common to many optocoupler based IGBT drivers.

 
Loading..

Find Similar Models

UVLO Voltage

Isolation Rating (kVrms)

Key Specs

 
Peak Output Current
4
UVLO Voltage
9
Package
WB SOIC20
Peak Output Current
4
UVLO Voltage
9
Package
WB SOIC20
Si828x Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

UL/CSA/VDE/CQC Safety Certificates

Review device safety certifications.

View Safety Certifications

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results