Device/Module image

Si8752AB-IS

Si875x Isolated FET Driver

Si8752AB-IS drivers offer a simple way for customers to replace solid-state relays (SSRs) or electromechanical relays (EMRs), combining robust CMOS isolation technology with a FET driver to form a complete, isolated switch. Versatile inputs provide digital CMOS pin control (Si8751) or diode emulation (Si8752) to best suit the application, plus flexible outputs to support driving AC or DC load configurations. A floating secondary side DC voltage source is unnecessary as the self-contained product generates its own gate drive output voltage, reducing cost, size, and complexity. Si8752AB-IS devices eliminate the need for bulky mechanical relays which can be difficult to assemble onto PCBs and add switching noise to the system. Si8752AB-IS drivers support full industrial and automotive temperature ranges with increased stability and longer life-time. Input side voltages are flexible from 2.25 V to 5.5 V supporting seamless connection to low-power controllers. Si8752AB-IS devices provide a clamping device to prevent unintended turn on of the external FET when a high dV/dt is present on the FET’s drain, and its 2.5 kVrms isolation rating forms the basis for full certification to UL, CSA, VDE, and CQC.

 

Key Specs

 
Isolation Rating (kVrms)
2.5
Peak Output Current
External FET Specific
Package Type
NB SOIC8
AEC-Q100
Yes
Isolation Rating (kVrms)
2.5
Peak Output Current
External FET Specific
Package Type
NB SOIC8
AEC-Q100
Yes
Si875x Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close