Device/Module image

EFM32GG12B130F512GQ64

EFM32 Giant Gecko 32-bit S1 Microcontrollers

The EFM32GG12B130F512GQ64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32GG12B130F512GQ64 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 192 kB RAM, 53 Dig I/O Pins, 4 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C)

Key Specs

 
Core Frequency
72
Flash
512
RAM
192
GPIO
53
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
5
UART
2
I2C
2
Timers (16-bit)
4
Timers (32-bit)
4
Package
QFP64
Core Frequency
72
Flash
512
RAM
192
GPIO
53
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
5
UART
2
I2C
2
Timers (16-bit)
4
Timers (32-bit)
4
Package
QFP64
efm32ggs1-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results