Device/Module image

EFM32HG108F32G-QFN24

EFM32 Happy Gecko USB-enabled 32-bit Microcontrollers

The EFM32HG108F32G-QFN24 is a USB-enabled ARM Cortex-M0+ based microcontroller (MCU) with speeds up to 25 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32HG108F32G-QFN24 is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 4 kB RAM, 17 Dig I/O Pins, 3 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
25
Flash
32
RAM
4
GPIO
17
ADC
SPI
2
UART
3
I2C
1
Timers (16-bit)
3
Timers (32-bit)
0
Package
QFN24
Core Frequency
25
Flash
32
RAM
4
GPIO
17
ADC
SPI
2
UART
3
I2C
1
Timers (16-bit)
3
Timers (32-bit)
0
Package
QFN24
efm32hg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results