Device/Module image

EFM32PG1B200F256GM32

EFM32 Pearl Gecko 32-bit Microcontrollers

The EFM32PG1B200F256GM32 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 40 MHz. With the full DSP instruction set and floating point unit in this device, developers can speed up computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32PG1B200F256GM32 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 20 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C)

Key Specs

 
Core Frequency
40
Flash
256
RAM
32
GPIO
20
ADC
12-bit, 20-ch., 1 Msps
DAC
SPI
2
UART
0
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
QFN32
Core Frequency
40
Flash
256
RAM
32
GPIO
20
ADC
12-bit, 20-ch., 1 Msps
DAC
SPI
2
UART
0
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
QFN32
efm32pg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close