Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

SiM3L156-C-GQ

SiM3L1xx Low Power MCUs

The SiM3L156-C-GQ is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 50 MHz and is part of the Low-Power MCU family of energy friendly devices. With the full DSP instruction set and floating point unit in this device, developers can speed up computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the SiM3L156-C-GQ is ideal for energy sensitive applications. In addition, this device includes 128 kB Flash, 32 kB RAM, 51 Dig I/O Pins, 3 x 16-bit timers, and multiple communication interfaces.

 

Key Specs

 
MCU Core
ARM Cortex-M3
MHz
ARM Cortex-M3
Flash (kB)
128
RAM (kB)
32
SPI
2
I2C
1
UART
2
Dig I/O Pins
51
ADC
12-bit, 23-ch., 250 ksps
DAC
LCD
Yes
Package Type
TQFP64
Package Size
10x10
MCU Core
ARM Cortex-M3
MHz
ARM Cortex-M3
Flash (kB)
128
RAM (kB)
32
SPI
2
I2C
1
UART
2
Dig I/O Pins
51
ADC
12-bit, 23-ch., 250 ksps
DAC
LCD
Yes
Package Type
TQFP64
Package Size
10x10
sim3l1xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results