Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F007

Analog-Intensive MCUs

The C8051F007 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance. This analog-intensive MCU features a 12-bit, 4-ch., 100 ksps ADC, a 12-bit, 2-ch. DAC, 1 comparators, and an on-chip temperature sensor. The C8051F007 also offers 32 kB Flash, 2.25 kB RAM along with additional communication interfaces and 4 x 16-bit timers. With excellent digital peripherals and high analog integration in a 7x7 mm, QFP32, the C8051F007 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as portable medical equipment, weigh scales, test equipment, and fiber optic systems among others.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
2.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
8
ADC
12-bit, 4-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
1
PCA Channels
5
Timers (16-bit)
4
Package Type
QFP32
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
2.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
8
ADC
12-bit, 4-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
1
PCA Channels
5
Timers (16-bit)
4
Package Type
QFP32
Package Size (mm)
7x7
C8051F0xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results