Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F122

C8051F12x/13x Analog-Intensive MCUs

The C8051F122 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 100 MHz performance. This analog-intensive MCU features a 10-bit, 8-ch., 100 ksps ADC, a 12-bit, 2-ch. DAC, and 2 comparators. The C8051F122 also offers 128 kB Flash, 8 kB RAM along with 5 x 16-bit timers and additional communication interfaces in a 14x14 mm, QFP100. With on-chip VDD monitor, Watchdog timer, a ±2 internal oscillator, and high analog integration, the C8051F122 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as portable medical equipment, weigh scales, test equipment, and fiber optic systems among others.

 

Key Specs

 
MCU Core
8051
MHz
100
Flash (kB)
128
RAM (kB)
8
EMIF
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
64
ADC
10-bit, 8-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
6
Timers (16-bit)
5
Package Type
QFP100
Package Size (mm)
14x14
MCU Core
8051
MHz
100
Flash (kB)
128
RAM (kB)
8
EMIF
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
64
ADC
10-bit, 8-ch., 100 ksps
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
6
Timers (16-bit)
5
Package Type
QFP100
Package Size (mm)
14x14
C8051F12x-13x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close