Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

C8051F226

C8051F2xx Small Form Factor Microcontrollers

The C8051F226 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance. The MCU offers 8 kB Flash, 1.25 kB RAM along with additional communication interfaces and 3 x 16-bit timers in a 7x7 mm, QFP48. On-chip analog features include a 8-bit, 32-ch., 100 ksps ADC and 2 comparators. With on-chip Power-On Reset, VDD monitor, Watchdog timer, and a ±20 internal oscillator, the C8051F226 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as battery chargers, electronic toys and games, motor control, and optical communications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
1.25
SPI
1
UART
1
Dig I/O Pins
32
ADC
8-bit, 32-ch., 100 ksps
DAC
Comparators
2
PCA Channels
0
Timers (16-bit)
3
Package Type
QFP48
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
8
RAM (kB)
1.25
SPI
1
UART
1
Dig I/O Pins
32
ADC
8-bit, 32-ch., 100 ksps
DAC
Comparators
2
PCA Channels
0
Timers (16-bit)
3
Package Type
QFP48
Package Size (mm)
7x7
C8051F2xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results